The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • SN013

DIN socket 1xT13 screw terminal SN013

EAN-Nr.
3250615640130
Packaging
4 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

DIN socket 1xT13 screw terminal

SN013

  • Technical characteristics
  • Environmental value
  • Documentations

Technical characteristics

Elec­tric current
  • Rated current
    10 A
Voltage
  • Nominal voltage
    250 - 250 V
Frequency
  • Frequency
    50 - 60 Hz
Mater­ials
  • Colour
    Light grey
  • RAL code
    7035
  • Treat­ment
    Varnished
Dimen­sions
  • Height
    95 mm
  • Depth
    22,80 mm
  • Built-in depth flush-­mounted boxes
    40 mm
Install­a­tion, mounting
  • Mounting on
    DIN rail, Mounting plate
Connectivity
  • Mounting type
    Screw mounting
Equip­ment
  • Connect­or/plug type socket outlet
    Swiss norm type 13
  • Rotated central insert
    No
  • With hinged lid
    No
  • With round protective earth pin
    No
  • With signal lamp
    No
Capa­city
  • Number of modules
    3,50
Safety
  • Ingress Protec­tion (IP) class
    IP20
Func­tions
  • With orient­a­tion lighting
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Socket-outlet 2-gang Wago plug/clamp technique C-Profile in traffic white
PDF
48,73 MB
Hager REACH declaration SN013
PDF
RoHS report SN013
PDF

Downloads

  • Image SN013  | Hager

    Product Image SN013

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-07-14

    PDF
    103,73 kB
More documentation

Products and solutions

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

  • Privacy
  • Cookies
  • Report a vulnerability

© Hager Group