The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • SM250
    EAN-Nr.
    3250615632500
    Packaging
    1 piece

    Analogue ammeter 0-250A indirect reading SM250

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Analogue ammeter 0-250A indirect reading

    SM250

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Capa­city
    • Number of modules
      4
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 50 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1 - 6 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 10 mm²
    Dimen­sions
    • Height
      85 mm
    • Width
      70 mm
    • Depth
      54 mm
    Meas­ure­ment
    • Current meas­ure­ment range
      0 - 250 A
    • Type of meas­uring instru­ment
      Analog
    Power
    • Power consump­tion (VA)
      1,10 VA
    • Power dissip­a­tion at IN
      1,10 W
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Install­a­tion, mounting
    • Mounting on
      DIN rail
    Func­tions
    • Accuracy class
      0.015
    Voltage
    • Rated insu­la­tion voltage Ui
      2000 V
    Frequency
    • Frequency
      45 - 65 Hz

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration SM250
    PDF
    RoHS report SM250
    PDF

    Downloads

    • Image SM250  | Hager

      Product Image SM250

    • Product datasheet

      Image Hager Product data sheet SM250  | Hager

      Hager Product data sheet SM250

      Analogue ammeter 0-250A indirect reading

      PDF
    • Product data sheet

      Image UK_MD_TDS_AnalogueVoltmereammeter  | Hager

      UK_MD_TDS_AnalogueVoltmereammeter

      Product data sheet en-GB 2024-03-22

      PDF
      86,21 kB
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group