Technical characteristics
Frequency
-
Frequency50 - 60 Hz
Dimensions
-
Height96 mm
-
Width96 mm
-
Depth60 mm
Safety
-
Ingress Protection (IP) classIP51
Capacity
-
Number of modules5
Use conditions
-
Operating temperature-10 - 55 °C
-
Storage/transport temperature-20 - 80 °C
Connectivity
-
Type of connectionScrew terminal
Connection
-
Cross-section flexible conductor2.5 - 6 mm²
-
Cross-section rigid conductor2.5 - 6 mm²
Power
-
Power dissipation at IN10 W
-
Power consumption (VA)10 VA
Equipment
-
Type of displayLCD
Measurement
-
Frequency measuring range45 - 65 Hz
-
Type of measuring instrumentMultimeter
-
Current measurement range0 - 9995 A
Installation, mounting
-
Mounting onFlush mounting, Surface mounting
Data act compliance
-
Is generating dataYes
-
Data typesAlarms, Basic information, Electrical measurement, General diagnostics
-
Data formatsMODBUS (RTU), MODBUS (TCP)
-
Real time data generationYes
-
Data stored on deviceYes
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet SM103E
Multi-function measurement device Evolution
PDF -
Installation manual
Notice SM103E FR-DE-GB-IT-NL-ES-PT
Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pt-PT 2011-09-21
PDF7,56 MB -
Product attachment
Table de communications SM103E
Product attachment International 2024-01-31
XLS450,00 kB
More documentation