Multi-function measurement device SM102E
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
Accessories/spare parts for measuring instruments 1 products available
Complete your system
Technical characteristics
Frequency
-
Frequency50 - 60 Hz
Dimensions
-
Height96 mm
-
Width96 mm
-
Depth60 mm
Capacity
-
Number of modules5
Use conditions
-
Operating temperature-10 - 55 °C
-
Storage/transport temperature-20 - 80 °C
Connectivity
-
Type of connectionScrew terminal
Connection
-
Cross-section flexible conductor2.5 - 6 mm²
-
Cross-section rigid conductor2.5 - 6 mm²
Power
-
Power dissipation at IN10 W
-
Power consumption (VA)10 VA
Equipment
-
Type of displayLCD
Measurement
-
Frequency measuring range45 - 65 Hz
-
Type of measuring instrumentMultimeter
-
Current measurement range0 - 9999 A
Installation, mounting
-
Mounting onFlush mounting, Surface mounting
Data act compliance
-
Is generating dataYes
-
Data typesAlarms, Electrical measurement, Detailed electrical measurement, Temperature measurement
-
Data formatsMODBUS (RTU)
-
Estimated daily data volume10 KB - 100 KB
-
Real time data generationYes
-
Data stored on deviceNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation