The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Modular devices
  • Switching and signalling devices
  • Change-over switches, key switches and accessories
  • SFH232
  • Modular devices

2-pole, 32A Modular Changeover Switch with Top Common Point SFH232

EAN-Nr.
3250615510891
Packaging
6 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

2-pole, 32A Modular Changeover Switch with Top Common Point

SFH232

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products

Technical characteristics

Archi­tec­ture
  • Number of poles
    2
  • Neutral posi­tion
    Without neutral
  • Type of pole
    2P
Elec­tric current
  • Rated current
    32 A
  • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
    0,48 kA
  • Accept­able current rating AC21 category A
    32 A
  • Accept­able current rating AC21 category B
    32 A
  • Accept­able current rating AC22 category A
    32 A
  • Accept­able current rating AC22 category B
    32 A
  • Rated short-­cir­cuit making capa­city Icm under 240 V AC according to IEC 60947-3
    0,48 kA
  • Rated short-­time with­stand current Icw 1s IEC 60947
    0,48 kA
Install­a­tion, mounting
  • Nominal tight­ening torque
    1,80 - 1,80 Nm
  • Type of bottom connec­tion for modular devices
    Screw terminal
Voltage
  • Rated oper­a­tional voltage Ue
    230 - 230 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    440 V
  • Rated impulse with­stand voltage Uimp
    4000 V
Capa­city
  • Number of modules
    2
Safety
  • Ingress Protec­tion (IP) class
    IP20
Frequency
  • Frequency
    50 - 60 Hz
Dimen­sions
  • Height
    83 mm
  • Width
    35 mm
  • Depth
    68 mm
Equip­ment
  • Number of NO contacts
    0
  • Number of NC contacts
    0
Use condi­tions
  • Oper­ating temper­ature
    -20 - 50 °C
  • Stor­age/trans­port temper­ature
    -40 - 80 °C
Connec­tion
  • Cross-sec­tion flex­ible conductor
    1.5 - 10 mm²
  • Cross-sec­tion rigid conductor
    1.5 - 16 mm²
Endur­ance
  • Number of mech­an­ical oper­a­tions
    200000
  • Elec­trical durab­ility at nominal load in AC21 in oper­ating cycles
    25000
  • Elec­trical durab­ility at nominal load in AC22 in oper­ating cycles
    25000
Power
  • Total power loss under IN
    3 W
  • Power loss per pole at In
    1,50 W
Connectivity
  • Down connec­tion align­ment for modular devices
    Shifted terminal
  • Top connec­tion align­ment for modular devices
    Shifted terminal

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

2-pole, 63A Modular Switch
PDF
2,89 MB
REACH declaration SFH232
PDF
RoHS report SFH232
PDF

Downloads

  • Image SFH232  | Hager

    Product Image SFH232

  • Product licence

    Image Licence for NETHERLANDS  | Hager

    Licence for NETHERLANDS

    Product licence International 2024-08-09

    PDF
    2,53 MB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-02-06

    PDF
    990,73 kB
More documentation

Discover our other products of this range

    5
  • 1
    SF263 - 2 pole Changeoverswitch 63A I-0-II
    SF263
    2 pole Changeoverswitch 63A I-0-II
  • 2
    SFH132 - 1-pole, 32A Modular Changeover Switch with Top Common Point
    SFH132
    1-pole, 32A Modular Changeover Switch with Top Common Point
  • 3
    SFT125 - 1-pole, 25A Centre Off Modular Changeover Switch with Top Common Point
    SFT125
    1-pole, 25A Centre Off Modular Changeover Switch with Top Common Point
  • 4
    SFT232 - 2-pole, 32A Centre Off Modular Changeover Switch with Top Common Point
    SFT232
    2-pole, 32A Centre Off Modular Changeover Switch with Top Common Point
  • 5
    SFT340 - 3-pole, 40A Centre Off Modular Changeover Switch with Top Common Point
    SFT340
    3-pole, 40A Centre Off Modular Changeover Switch with Top Common Point

Products and solutions

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

  • Privacy
  • Cookies
  • Report a vulnerability

© Hager Group