The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • MH6304S1
    Packaging
    1 piece

    METAL ENCL FOR 630A TP MCCB(Turkey) MH6304S1

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    METAL ENCL FOR 630A TP MCCB(Turkey)

    MH6304S1

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Suit­able for outdoor usage
      No
    Voltage
    • Nominal voltage
      415 - 415 V
    Elec­tric current
    • Rated current
      630 A
    Dimen­sions
    • Depth
      135 mm
    • Internal depth
      130 mm
    • Height
      1010 mm
    • Width
      600 mm
    • Thick­ness of side­wall
      1,50 mm
    Cover, door
    • Inter­lock­able
      No
    • Door/­cover is trans­parent
      No
    Mater­ials
    • RAL code
      9002
    • Colour
      Grey white
    • Material
      Steel
    Connec­tion
    • Number of conduit inlets
      0
    Equip­ment
    • Number of rails
      0
    • Exten­sion possible
      No
    • With bell trans­former
      No
    • With socket outlet
      No
    Safety
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP20
    • Protec­tion class
      Isol­a­tion class I

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration MH6304S1
    PDF
    RoHS report MH6304S1
    PDF

    Downloads

    • Image MH6304S1  | Hager

      Product Image MH6304S1

    • Product datasheet

      Image Hager Product data sheet MH6304S1  | Hager

      Hager Product data sheet MH6304S1

      Product data sheet en-GB 2026-06-04

      PDF
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group