MCCB Enclosure, 250A MCCB incomer, 3 way, Malta MH2503S4
No longer available
Technical characteristics
Installation, mounting
-
Mounting onSurface mounting
-
Suitable for outdoor usageNo
Voltage
-
Nominal voltage415 - 415 V
Electric current
-
Rated current250 A
Dimensions
-
Depth122 mm
-
Internal depth117 mm
-
Height466 mm
-
Width296 mm
-
Thickness of sidewall1,20 mm
Cover, door
-
InterlockableNo
-
Door/cover is transparentNo
Materials
-
RAL code9002
-
ColourGrey white
-
MaterialSteel
Connection
-
Number of conduit inlets10
Equipment
-
Number of rails0
-
Extension possibleNo
-
With bell transformerNo
-
With socket outletNo
Safety
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP20
-
Protection classIsolation class I
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation