The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • MH2026
    EAN-Nr.
    4012740858335
    Packaging
    50 Meters

    partition, halogen free, Height 60 MH2026

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    partition, halogen free, Height 60

    MH2026

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      60 mm
    • Length
      2000 mm
    Mater­ials
    • Material
      PC-ABS
    • Treat­ment
      Untreated
    Config­ur­a­tion
    • With anti­bac­terial treat­ment
      No
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 90 °C
    Connectivity
    • Mounting type
      Click mounting
    Equip­ment
    • Mounting type parti­tion
      Snap-on mounting
    Stand­ards
    • Suit­able for func­tional integ­rity according to DIN4102-12
      No
    • Related Series
      BRAP 65x100

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration MH2026
    PDF
    RoHS report MH2026
    PDF

    Downloads

    • Image MH2026  | Hager

      Product Image MH2026

    • Product datasheet

      Image Hager Product data sheet MH2026  | Hager

      Hager Product data sheet MH2026

      partition, halogen free, Height 60

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager

      Declaration of conformity en-GB 2026-08-07

      PDF
      332,42 kB
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group