The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • LSN403
    EAN-Nr.
    3250614120039
    Packaging
    4 Pieces

    Fuse carrier 3P 25A 400V L32 3M LSN403

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Fuse carrier 3P 25A 400V L32 3M

    LSN403

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      76,50 mm
    • Width
      52,50 mm
    • Depth
      76,90 mm
    Archi­tec­ture
    • Number of poles
      3
    • Type of pole
      3P
    Elec­tric current
    • Rated current IN
      25 A
    • Rated current of fuse cart­ridge
      2 A, 4 A, 6 A, 8 A, 10 A, 12 A, 16 A, 20 A, 25 A
    Capa­city
    • Number of modules
      3
    Internal use only
    • Number of half modules of 17,5 mm
      6
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 70 °C
    Install­a­tion, mounting
    • Nominal tight­ening torque
      2,20 - 2,20 Nm
    • Mounting on
      DIN rail
    Power
    • Power dissip­a­tion at IN
      2,90 W
    Voltage
    • Rated insu­la­tion voltage Ui
      690 V
    • Rated impulse with­stand voltage Uimp
      6000 V
    • Type voltage supply
      AC
    • Over­voltage category according to IEC 60947-1
      4
    Safety
    • Ingress Protec­tion (IP) class
      IP2X
    Connec­tion
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      1 - 16 mm²
    Fuse
    • Fuse size
      8.5 x 31.5
    Cover, door
    • Inter­lock­able
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration LSN403
    PDF
    RoHS report LSN403
    PDF

    Downloads

    • Image LSN403  | Hager

      Product Image LSN403

    • Product datasheet

      Image Hager Product data sheet LSN403  | Hager

      Hager Product data sheet LSN403

      Fuse carrier 3P 25A 400V L32 3M

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      258,53 kB
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group