The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • L96007030

L 9600 Grey 7030 BR-bridging clips L96007030

EAN-Nr.
4012740101462
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

L 9600 Grey 7030 BR-bridging clips

L96007030

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Dimen­sions
  • Width
    130 mm
  • Length
    125 mm
  • Lid width
    100 mm
  • Diameter of opening
    0
  • Height of opening
    76 mm
  • Width of opening
    76 mm
  • Corner radius of opening
    18 mm
  • Number of units
    1
Config­ur­a­tion
  • Type of device (pre-cut lid for dado trunk­ing)
    Device with central plate
  • Over­lap­ping
    No
Accessories
  • Has labelling field
    No
Mater­ials
  • Material
    Polyvinyl­chloride (PVC)
  • Treat­ment
    Untreated
  • Colour
    Stone grey
  • RAL code
    7030
Safety
  • Impact resist­ance IK
    IK07
Equip­ment
  • With protective film
    Yes

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration L96007030
PDF
Hager RoHS report L96007030
PDF

Downloads

  • Image L96007030  | Hager

    Product Image L96007030

  • Product datasheet

    Image Hager Product data sheet L96007030  | Hager

    Hager Product data sheet L96007030

    L 9600 Grey 7030 BR-bridging clips

    PDF
More documentation

Products and solutions

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

  • Privacy
  • Cookies
  • Report a vulnerability

© Hager Group