The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • L61339010

Endcap for BRA 70x130mm of zinc/die casting in pure white L61339010

EAN-Nr.
4012740209168
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Endcap for BRA 70x130mm of zinc/die casting in pure white

L61339010

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Dimen­sions
  • Height
    70 mm
  • Width
    130 mm
Config­ur­a­tion
  • Over­lap­ping
    Yes
Mater­ials
  • Material
    Zinc
  • Treat­ment
    Varnished
  • Colour
    Pure white
  • RAL code
    9010
Equip­ment
  • With protective film
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

Certifications and documents

Installation trunking - series BRA - BRAN - GBA (Aluminium)
PDF
436,58 kB
Hager REACH declaration L61339010
PDF

Downloads

  • Image L61339010  | Hager

    Product Image L61339010

  • Product datasheet

    Image Hager Product data sheet L61339010  | Hager

    Hager Product data sheet L61339010

    Endcap for BRA 70x130mm of zinc/die casting in pure white

    PDF
More documentation

Products and solutions

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

  • Privacy
  • Cookies
  • Report a vulnerability

© Hager Group