The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • K025
    EAN-Nr.
    4010330710995
    Packaging
    5 Pieces

    Main line branch terminal,universZ, 5 pole, 1x25mm² - 4x16 mm² per pole K025

    Spare part: check availability with your electrical wholesaler

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Main line branch terminal,universZ, 5 pole, 1x25mm² - 4x16 mm² per pole

    K025

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      55 mm
    • Width
      150 mm
    • Depth
      45 mm
    Connec­tion
    • Cross-sec­tion rigid conductor
      25 mm²
    Voltage
    • Nominal voltage
      400 - 400 V
    Elec­tric current
    • Rated current IN
      125 A
    Archi­tec­ture
    • Number of poles
      5

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration K025
    PDF
    RoHS report K025
    PDF

    Downloads

    • Image K025  | Hager

      Product Image K025

    • Product datasheet

      Image Hager Product data sheet K025  | Hager

      Hager Product data sheet K025

      Main line branch terminal,universZ, 5 pole, 1x25mm² - 4x16 mm² per pole

      PDF
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group