The store will not work correctly in the case when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • JK1B08S2
    EAN-Nr.
    3250611021131
    Packaging
    1 piece

    125A TP&N BOARD 8 WAY Surface enclosure, for CE version JK1B08S2

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Phase out product: please contact your electrical wholesaler for availability

    125A TP&N BOARD 8 WAY Surface enclosure, for CE version

    JK1B08S2

    • Technical characteristics
    • Documentations
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Breaking and opening capa­city Idm
      0
    Equip­ment
    • Equipped with switch
      No switch
    • Number of switches
      0
    • Type of busbar chassis
      Fixed load chassis
    Capa­city
    • Number of modules
      8
    Cover, door
    • Number of cabinet doors
      1
    • Door/­cover is trans­parent
      No
    Mater­ials
    • RAL code
      9002
    • Colour
      Grey white
    Safety
    • Impact resist­ance IK
      IK05
    Archi­tec­ture
    • Number of poles
      24

    Downloads

    • Image JK1B08S2  | Hager

      Product Image JK1B08S2

    • Product datasheet

      Image Hager Product data sheet JK1B08S2  | Hager

      Hager Product data sheet JK1B08S2

      125A TP&N BOARD 8 WAY Surface enclosure, for CE version

      PDF
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group