The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Isol­ators
    • Isol­ating switch
    • JG220U
    EAN-Nr.
    3250617509794
    Packaging
    1 piece
    • Isol­ating switch

    IP66 20A 2P UTILITY ISOLATOR JG220U

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    IP66 20A 2P UTILITY ISOLATOR

    JG220U

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Archi­tec­ture
    • Number of poles
      2
    • Type of pole
      1P+N
    Elec­tric current
    • Rated current IN
      20 A
    • Accept­able current rating AC21
      20 A
    • Accept­able current rating AC21 category A
      20 A
    • Accept­able current rating AC22 category A
      20 A
    • Rated short-­cir­cuit making capa­city Icm under 240 V AC according to IEC 60947-3
      0,24 kA
    • Rated short-­time with­stand current Icw t=1s 220 - 240 V AC according to IEC 60947 - 3
      0,24 kA
    Voltage
    • Rated oper­a­tional voltage Ue
      250 - 250 V
    • Rated insu­la­tion voltage Ui
      250 V
    Install­a­tion, mounting
    • Nominal tight­ening torque
      2 - 2 Nm
    Dimen­sions
    • Height
      170 mm
    • Width
      84 mm
    • Depth
      87 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP66
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 40 °C
    Connec­tion
    • Cross-sec­tion rigid conductor
      2.5 - 4 mm²
    Frequency
    • Frequency
      50 - 60 Hz

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - IP66 40A 2P UTILITY ISOLATOR (English )
    PDF
    426,67 kB
    REACH declaration JG220U
    PDF
    RoHS report JG220U
    PDF

    Downloads

    • Image JG220U  | Hager

      Product Image JG220U

    • Product datasheet

      Image Hager Product data sheet JG220U  | Hager

      Hager Product data sheet JG220U

      IP66 20A 2P UTILITY ISOLATOR

      PDF
    • Installation manual

      Image Notice d'instructions pour JGxxxU  | Hager

      Notice d'instructions pour JGxxxU

      Installation manual International 2010-02-11

      PDF
      970,41 kB
    • Brochure

      Image PVC isolating switch catalogue  | Hager

      PVC isolating switch catalogue

      Brochure en-GB 2025-08-25

      PDF
      2,70 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      259,78 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JG240IN - IP66 40A 2P ISOLATOR
      JG240IN
      IP66 40A 2P ISOLATOR
    • 2
      JG340IN - IP66 40A 3P ISOLATOR
      JG340IN
      IP66 40A 3P ISOLATOR
    • 3
      JG240U - IP66 40A 2P UTILITY ISOLATOR
      JG240U
      IP66 40A 2P UTILITY ISOLATOR
    • 4
      JG463IN - IP66 63A 3P SW NEUTRAL ISOLATOR
      JG463IN
      IP66 63A 3P SW NEUTRAL ISOLATOR
    • 5
      JG463U - IP66 63A 3P SW NEUTRAL UTILITY ISOLATOR
      JG463U
      IP66 63A 3P SW NEUTRAL UTILITY ISOLATOR

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group