The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • JFH340U

Enclosed Fuse combin. switch TPN 400A JFH340U

EAN-Nr.
3250613416065
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Enclosed Fuse combin. switch TPN 400A

JFH340U

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Elec­tric current
  • Rated current
    200 A
Archi­tec­ture
  • Number of poles
    3
  • Control/­op­er­a­tion element
    Long rotary handle
Voltage
  • Rated insu­la­tion voltage Ui
    800 V
Safety
  • Ingress Protec­tion (IP) class
    IP41
Fuse
  • Fuse size
    B3 - B4
Dimen­sions
  • Height
    650 mm
  • Width
    500 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration JFH340U
PDF
Hager RoHS report JFH340U
PDF

Downloads

  • Image JFH340U  | Hager

    Product Image JFH340U

  • Product datasheet

    Image Hager Product data sheet JFH340U  | Hager

    Hager Product data sheet JFH340U

    Enclosed Fuse combin. switch TPN 400A

    PDF
  • Instruction manual

    Image Instruction manual en-GB 2024-02-27  | Hager

    Instruction manual en-GB 2024-02-27

    PDF
    17,50 MB
  • Installation manual

    Image notice interrupteurs sectionneurs fusibles sous coffret 20_800A  | Hager

    notice interrupteurs sectionneurs fusibles sous coffret 20_800A

    Installation manual en-GB, fr-FR 2020-01-01

    PDF
    396,77 kB
  • Product data sheet

    Image UK_CD_TDS_BSEN60947-3  | Hager

    UK_CD_TDS_BSEN60947-3

    Product data sheet en-GB 2024-03-22

    PDF
    55,57 kB
    Image UK_HAGER_TDS_Fusecombinationswitches.pdf  | Hager

    UK_HAGER_TDS_Fusecombinationswitches.pdf

    Technical data sheet for fuse combination switches

    PDF
    77,14 kB
    Image UK_HAGER_TDS_FusecombinationswitchesDIMENSIONS.pdf  | Hager

    UK_HAGER_TDS_FusecombinationswitchesDIMENSIONS.pdf

    Technical data sheet including dimensions for fuse combinations switches and switch disconnectors.

    PDF
    50,01 kB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-02-07

    PDF
    836,40 kB
More documentation

Products and solutions

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

  • Privacy
  • Cookies
  • Report a vulnerability

© Hager Group