The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • JFG325U
    EAN-Nr.
    3250613416027
    Packaging
    1 piece

    Enclosed Fuse combin. switch TPN 250A JFG325U

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosed Fuse combin. switch TPN 250A

    JFG325U

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      100 A
    Archi­tec­ture
    • Number of poles
      3
    • Control/­op­er­a­tion element
      Long rotary handle
    Voltage
    • Rated insu­la­tion voltage Ui
      800 V
    Safety
    • Ingress Protec­tion (IP) class
      IP41
    Fuse
    • Fuse size
      B3 - B4
    Dimen­sions
    • Height
      500 mm
    • Width
      375 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration JFG325U
    PDF
    RoHS report JFG325U
    PDF

    Downloads

    • Image JFG325U  | Hager

      Product Image JFG325U

    • Product datasheet

      Image Hager Product data sheet JFG325U  | Hager

      Hager Product data sheet JFG325U

      Enclosed Fuse combin. switch TPN 250A

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2024-02-27  | Hager

      Instruction manual en-GB 2024-02-27

      PDF
      17,50 MB
    • Installation manual

      Image notice interrupteurs sectionneurs fusibles sous coffret 20_800A  | Hager

      notice interrupteurs sectionneurs fusibles sous coffret 20_800A

      Installation manual en-GB, fr-FR 2020-01-01

      PDF
      396,77 kB
    • Product data sheet

      Image UK_CD_TDS_BSEN60947-3  | Hager

      UK_CD_TDS_BSEN60947-3

      Product data sheet en-GB 2024-03-22

      PDF
      55,57 kB
      Image UK_HAGER_TDS_Fusecombinationswitches.pdf  | Hager

      UK_HAGER_TDS_Fusecombinationswitches.pdf

      Technical data sheet for fuse combination switches

      PDF
      77,14 kB
      Image UK_HAGER_TDS_FusecombinationswitchesDIMENSIONS.pdf  | Hager

      UK_HAGER_TDS_FusecombinationswitchesDIMENSIONS.pdf

      Technical data sheet including dimensions for fuse combinations switches and switch disconnectors.

      PDF
      50,01 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-02-07

      PDF
      836,40 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      284,32 kB
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group