The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • JFD206S

Enclosed Fuse combin. switch SPSN 63A JFD206S

EAN-Nr.
3250613416188
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Enclosed Fuse combin. switch SPSN 63A

JFD206S

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Archi­tec­ture
  • Number of poles
    2
Dimen­sions
  • Height
    325 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

REACh-SVHC free Yes

Certifications and documents

REACH declaration JFD206S
PDF

Downloads

  • Image JFD206S  | Hager

    Product Image JFD206S

  • Product datasheet

    Image Hager Product data sheet JFD206S  | Hager

    Hager Product data sheet JFD206S

    Enclosed Fuse combin. switch SPSN 63A

    PDF
  • Instruction manual

    Image Instruction manual en-GB 2024-02-27  | Hager

    Instruction manual en-GB 2024-02-27

    PDF
    17,50 MB
  • Installation manual

    Image notice interrupteurs sectionneurs fusibles sous coffret 20_800A  | Hager

    notice interrupteurs sectionneurs fusibles sous coffret 20_800A

    Installation manual en-GB, fr-FR 2020-01-01

    PDF
    396,77 kB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-03-17

    PDF
    495,64 kB
More documentation

Products and solutions

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

  • Privacy
  • Cookies
  • Report a vulnerability

© Hager Group