The store will not work correctly in the case when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • JAB310
    EAN-Nr.
    3250610100943
    Packaging
    1 piece

    Enclosed LBS,100A,TPN,IP41 JAB310

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    No longer available

    Enclosed LBS,100A,TPN,IP41

    JAB310

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Wall mounting
    Archi­tec­ture
    • Number of poles
      3
    Elec­tric current
    • Rated current
      100 A
    Dimen­sions
    • Depth
      150 mm
    • Height
      250 mm
    • Width
      200 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP41

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration JAB310
    PDF
    RoHS report JAB310
    PDF

    Downloads

    • Image JAB310  | Hager

      Product Image JAB310

    • Product datasheet

      Image Hager Product data sheet JAB310  | Hager

      Hager Product data sheet JAB310

      Enclosed LBS,100A,TPN,IP41

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2022-01-18  | Hager

      Instruction manual en-GB 2022-01-18

      PDF
      9,34 MB
    • Installation manual

      Image notice interrupteurs sectionneurs fusibles sous coffret 20_800A  | Hager

      notice interrupteurs sectionneurs fusibles sous coffret 20_800A

      Installation manual en-GB, fr-FR 2020-01-01

      PDF
      396,77 kB
    • Product data sheet

      Image UK_CD_TDS_BSEN60947-3  | Hager

      UK_CD_TDS_BSEN60947-3

      Product data sheet en-GB 2024-03-22

      PDF
      55,57 kB
      Image UK_CD_TDS_SwitchDisconnectors.pdf  | Hager

      UK_CD_TDS_SwitchDisconnectors.pdf

      Technical data sheet for switch disconnectors including characteristics.

      PDF
      52,02 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-27

      PDF
      821,00 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      146,39 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      153,13 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-05-13

      PDF
      588,39 kB
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group