The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • IU90MS
    Packaging
    1 piece

    5 ROW 90M DIN RAIL DISTRIBUTN BD SURFACE IU90MS

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    5 ROW 90M DIN RAIL DISTRIBUTN BD SURFACE

    IU90MS

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Connec­tion
    • Number of conduit inlets
      4
    Voltage
    • Nominal voltage
      230 - 230 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Equip­ment
    • Number of rails
      5
    • Number of rows
      5
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      90
    Dimen­sions
    • Height
      932 mm
    • Width
      475 mm
    • Depth
      115 mm
    • Built-in depth
      110 mm
    • Number of width units
      18
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Material
      Steel
    • RAL code
      9002
    • Colour
      Grey white
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Without lock
    • Protec­tion class with door
      IP40

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report IU90MS
    PDF

    Downloads

    • Image IU90MS  | Hager

      Product Image IU90MS

    • Product datasheet

      Image Hager Product data sheet IU90MS  | Hager

      Hager Product data sheet IU90MS

      Product data sheet en-GB 2026-06-06

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2023-12-19  | Hager

      Instruction manual en-GB 2023-12-19

      PDF
      8,50 MB
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group