The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Main incomers
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HYT330H
    EAN-Nr.
    3250613197155
    Packaging
    1 piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    Draw-out base for P250 3P HYT330H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Draw-out base for P250 3P

    HYT330H

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available

    Compatible products

    • Referenced by 8 products available

    Complete your system

    • Locking inter­locking func­tions
    • HXT890H

      Key lock kit for Draw-out kit P250

      €0.00  / *

    Referenced by

    • HMT100DR

      Moulded Case Circuit Breaker h3+ P250 TM ADJ 3P3D 100A 50kA FTC

      €0.00  / *
    • HMT200DR

      Moulded Case Circuit Breaker h3+ P250 TM ADJ 3P3D 200A 50kA FTC

      €0.00  / *
    • HMT250DR

      Moulded Case Circuit Breaker h3+ P250 TM ADJ 3P3D 250A 50kA FTC

      €0.00  / *
    • HNT200DR

      Moulded Case Circuit Breaker h3+ P250 TM ADJ 3P3D 200A 40kA FTC

      €0.00  / *
    • HNT250DR

      Moulded Case Circuit Breaker h3+ P250 TM ADJ 3P3D 250A 40kA FTC

      €0.00  / *
    • HET250DR

      Moulded Case Circuit Breaker h3+ P250 TM ADJ 3P3D 250A 70kA FTC

      €0.00  / *
    • HMT250GR

      Moulded Case Circuit Breaker h3+ P250 LSnI 3P3D 250A 50kA FTC

      €0.00  / *
    • HET200DR

      Moulded Case Circuit Breaker h3+ P250 TM ADJ 3P3D 200A 70kA FTC

      €0.00  / *

    Technical characteristics

    Elec­tric current
    • Rated current IN
      250 A
    Archi­tec­ture
    • Type of pole
      3P
    Install­a­tion, mounting
    • Suit­able for busbar mounting
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HYT330H
    PDF
    RoHS report HYT330H
    PDF

    Downloads

    • Image HYT330H  | Hager

      Product Image HYT330H

    • Product datasheet

      Image Hager Product data sheet HYT330H  | Hager

      Hager Product data sheet HYT330H

      Draw-out base for P250 3P

      PDF
    • Installation manual

      Image Installation manual International 2017-04-10  | Hager

      Installation manual International 2017-04-10

      PDF
      8,17 MB
    • Handbook

      Image Technical catalogue  | Hager

      Technical catalogue

      h3+ Moulded Case Circuit breakers up to 630A

      PDF
      48,21 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      437,81 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HXC004H - Shunt trip Release 200-240V AC (h250-h400-h630-h800-h1000)
      HXC004H
      Shunt trip Release 200-240V AC (h250-h400-h630-h800-h1000)
    • 2
      HYA021H - Terminal cover x160 3P long
      HYA021H
      Terminal cover x160 3P long
    • 3
      HYB021H - Terminal cover x250 3P long
      HYB021H
      Terminal cover x250 3P long
    • 4
      HYB011H - Spreader (x/P250-P250) 3P
      HYB011H
      Spreader (x/P250-P250) 3P
    • 5
      HYA012H - Spreader x160 4P lug
      HYA012H
      Spreader x160 4P lug

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group