The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Main incomers
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HYS156H
    EAN-Nr.
    3250613155377
    Packaging
    1 piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    Cage terminal P160 cage version Cu/Al 4P 6x4-25mm² HYS156H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cage terminal P160 cage version Cu/Al 4P 6x4-25mm²

    HYS156H

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      160 A
    Archi­tec­ture
    • Number of poles
      4
    • Type of pole
      4P
    Cable
    • Cable material
      Copper, Aluminium

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HYS156H
    PDF
    RoHS report HYS156H
    PDF

    Downloads

    • Image HYS156H  | Hager

      Product Image HYS156H

    • Product datasheet

      Image Hager Product data sheet HYS156H  | Hager

      Hager Product data sheet HYS156H

      Cage terminal P160 cage version Cu/Al 4P 6x4-25mm²

      PDF
    • Installation manual

      Image Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)  | Hager

      Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)

      Installation manual International 2016-03-09

      PDF
      4,21 MB
    • Handbook

      Image Technical catalogue  | Hager

      Technical catalogue

      h3+ Moulded Case Circuit breakers up to 630A

      PDF
      48,21 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      437,81 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HYA021H - Terminal cover x160 3P long
      HYA021H
      Terminal cover x160 3P long
    • 2
      HYS310H - Plug-in adaptor for P160 3P (16-50A)
      HYS310H
      Plug-in adaptor for P160 3P (16-50A)
    • 3
      HYS311H - Plug-in adaptor for P160 4P (16-50A)
      HYS311H
      Plug-in adaptor for P160 4P (16-50A)
    • 4
      HYA012H - Spreader x160 4P lug
      HYA012H
      Spreader x160 4P lug
    • 5
      HXW032H - Direct rotary handle for x630/P630, with door lock
      HXW032H
      Direct rotary handle for x630/P630, with door lock

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group