The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Main incomers
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HXT042HK
    EAN-Nr.
    3250613154936
    Packaging
    1 piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    Motor Operator P250 230-240VAC with Auto-Reset + key HXT042HK

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Motor Operator P250 230-240VAC with Auto-Reset + key

    HXT042HK

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Type voltage supply
      AC
    • Command voltage AC
      230 - 240 V
    • Command voltage DC
      0 - 0 V
    Frequency
    • Frequency
      50 - 60 Hz
    Func­tions
    • With auto reset func­tion
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HXT042HK
    PDF
    RoHS report HXT042HK
    PDF

    Downloads

    • Image HXT042HK  | Hager

      Product Image HXT042HK

    • Product datasheet

      Image Hager Product data sheet HXT042HK  | Hager

      Hager Product data sheet HXT042HK

      Motor Operator P250 230-240VAC with Auto-Reset + key

      PDF
    • Installation manual

      Image Installation manual International 2024-03-08  | Hager

      Installation manual International 2024-03-08

      PDF
      8,37 MB
    • Handbook

      Image Technical catalogue  | Hager

      Technical catalogue

      h3+ Moulded Case Circuit breakers up to 630A

      PDF
      48,91 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      437,81 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HZC019 - External locking kit for Ronis EL11AP (125-1600A)
      HZC019
      External locking kit for Ronis EL11AP (125-1600A)
    • 2
      HYS011H - Spread terminal extension P160 3P
      HYS011H
      Spread terminal extension P160 3P
    • 3
      HYW002H - Cage terminal x630/P630 Cu/Al 4P 1x 35-300mm²
      HYW002H
      Cage terminal x630/P630 Cu/Al 4P 1x 35-300mm²
    • 4
      HYW008H - Cage terminal x630/P630 Cu/Al 4P 2x 35-300mm²
      HYW008H
      Cage terminal x630/P630 Cu/Al 4P 2x 35-300mm²
    • 5
      HYW256H - Safety trip (x630/P630)
      HYW256H
      Safety trip (x630/P630)

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group