The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • HXC053H
    EAN-Nr.
    3250613369620
    Packaging
    1 piece

    Undervoltage release with 500ms delay h250 110-120V AC HXC053H

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Undervoltage release with 500ms delay h250 110-120V AC

    HXC053H

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Power
    • Inrush power absorbed
      1,30 VA
    • Power dissip­a­tion at IN
      1,30 W
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Voltage
    • Command voltage AC
      110 - 120 V
    • Command voltage DC
      0 - 0 V
    • Type voltage supply
      AC
    • Rated oper­a­tional voltage Ue
      110 - 120 V
    Func­tions
    • Delayed
      Yes
    Frequency
    • Frequency
      50 - 60 Hz

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HXC053H
    PDF
    RoHS report HXC053H
    PDF

    Downloads

    • Image HXC053H  | Hager

      Product Image HXC053H

    • Product datasheet

      Image Hager Product data sheet HXC053H  | Hager

      Hager Product data sheet HXC053H

      Undervoltage release with 500ms delay h250 110-120V AC

      PDF
    • Installation manual

      Image Installation manual International 2013-04-24  | Hager

      Installation manual International 2013-04-24

      PDF
      1,48 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-06-20

      PDF
      329,36 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      343,86 kB
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group