The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Main incomers
    • Air circuit breakers accessories
    • HWY160H
    EAN-Nr.
    3250613122997
    Packaging
    1 piece
    • Air circuit breakers accessories

    Rear Terminal Connection 66/100kA HW2 / HWS2W 3P (RC) HWY160H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rear Terminal Connection 66/100kA HW2 / HWS2W 3P (RC)

    HWY160H

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      2500 A
    Archi­tec­ture
    • Number of poles
      3
    • Type of pole
      3P
    Cable
    • Cable material
      Copper

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP document en-GB 2026-05-07
    PDF
    17,48 MB
    REACH declaration HWY160H
    PDF
    RoHS report HWY160H
    PDF

    Downloads

    • Image HWY160H  | Hager

      Product Image HWY160H

    • Product datasheet

      Image Hager Product data sheet HWY160H  | Hager

      Hager Product data sheet HWY160H

      Rear Terminal Connection 66/100kA HW2 / HWS2W 3P (RC)

      PDF
    • Instruction manual

      Image Instruction manual International 2025-04-29  | Hager

      Instruction manual International 2025-04-29

      PDF
      2,12 MB
    • Installation manual

      Image Safety instructions  | Hager

      Safety instructions

      -

      PDF
      159,14 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-01-18

      PDF
      984,25 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      532,15 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      632,28 kB
      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      365,24 kB
      Image UKCA Declaration of Conformity​  | Hager

      UKCA Declaration of Conformity​

      Declaration of conformity en-GB 2025-11-04

      PDF
      418,76 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HWY068H - Rear Terminal Connection ≤2500A HW4 / ≤3200A HWS4 3P (RC)
      HWY068H
      Rear Terminal Connection ≤2500A HW4 / ≤3200A HWS4 3P (RC)
    • 2
      HWY702 - Cylinder lock RO Type 2 - K2L2/L4/L5
      HWY702
      Cylinder lock RO Type 2 - K2L2/L4/L5
    • 3
      HWY169H - Rear Terminal Connection ≤4000A HW4 / 4000A HWS4 4P (RC)
      HWY169H
      Rear Terminal Connection ≤4000A HW4 / 4000A HWS4 4P (RC)
    • 4
      HWY161H - Rear Terminal Connection 66/100kA HW2 / HWS2W 4P (RC)
      HWY161H
      Rear Terminal Connection 66/100kA HW2 / HWS2W 4P (RC)
    • 5
      HWY248H - Interphase Barrier 3P HW2/4 HWS2/4 DO (IB)
      HWY248H
      Interphase Barrier 3P HW2/4 HWS2/4 DO (IB)

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group