The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Main incomers
    • Air circuit breakers accessories
    • HWX023H
    EAN-Nr.
    3250613232672
    Packaging
    1 piece
    • Air circuit breakers accessories

    Shunt trip coil 200-250V AC/DC (SH) HWX023H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Shunt trip coil 200-250V AC/DC (SH)

    HWX023H

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Power
    • Inrush power absorbed
      200 VA
    • Oper­ating consump­tion
      5 VA
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 70 °C
    Voltage
    • Command voltage AC
      200 - 250 V
    • Command voltage DC
      200 - 250 V
    • Rated insu­la­tion voltage Ui
      480 V
    • Rated impulse with­stand voltage Uimp
      6000 V
    Frequency
    • Frequency
      50 - 60 Hz

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP document en-GB 2024-06-04
    PDF
    389,67 kB
    REACH declaration HWX023H
    PDF
    RoHS report HWX023H
    PDF

    Downloads

    • Image HWX023H  | Hager

      Product Image HWX023H

    • Product datasheet

      Image Hager Product data sheet HWX023H  | Hager

      Hager Product data sheet HWX023H

      Shunt trip coil 200-250V AC/DC (SH)

      PDF
    • Installation manual

      Image Installation manual  | Hager

      Installation manual

      hw+ Air circuit breakers HW1

      PDF
      56,16 MB
      Image Installation manual  | Hager

      Installation manual

      hw+ Air circuit breakers HW2 / HW4 / HW6

      PDF
      57,62 MB
      Image Installation manual International 2025-06-13  | Hager

      Installation manual International 2025-06-13

      PDF
      25,18 MB
      Image Installation manual International 2025-06-13  | Hager

      Installation manual International 2025-06-13

      PDF
      2,57 MB
      Image Safety instructions  | Hager

      Safety instructions

      -

      PDF
      159,14 kB
    • Manual

      Image Technical catalogue  | Hager

      Technical catalogue

      hw+ Air circuit breaker HW1 / HW2 / HW4 / HW6

      PDF
      57,96 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-01-18

      PDF
      984,25 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      532,15 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      632,28 kB
      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      365,24 kB
      Image UKCA Declaration of Conformity​  | Hager

      UKCA Declaration of Conformity​

      Declaration of conformity en-GB 2025-11-04

      PDF
      418,76 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HWY160H - Rear Terminal Connection 66/100kA HW2 / HWS2W 3P (RC)
      HWY160H
      Rear Terminal Connection 66/100kA HW2 / HWS2W 3P (RC)
    • 2
      HWY068H - Rear Terminal Connection ≤2500A HW4 / ≤3200A HWS4 3P (RC)
      HWY068H
      Rear Terminal Connection ≤2500A HW4 / ≤3200A HWS4 3P (RC)
    • 3
      HWY169H - Rear Terminal Connection ≤4000A HW4 / 4000A HWS4 4P (RC)
      HWY169H
      Rear Terminal Connection ≤4000A HW4 / 4000A HWS4 4P (RC)
    • 4
      HWY248H - Interphase Barrier 3P HW2/4 HWS2/4 DO (IB)
      HWY248H
      Interphase Barrier 3P HW2/4 HWS2/4 DO (IB)
    • 5
      HWY702 - Cylinder lock RO Type 2 - K2L2/L4/L5
      HWY702
      Cylinder lock RO Type 2 - K2L2/L4/L5

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group