The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Main incomers
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HTC320H
    EAN-Nr.
    3250613116705
    Packaging
    1 piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    COMMUNICATION Module with inputs and outputs HTC320H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    COMMUNICATION Module with inputs and outputs

    HTC320H

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    HTC340H
    HTC340H
    CIP - Adaptor for h3+ length 1, 5 m
    Add to a list
    Add to a list
    HTC330H
    HTC330H
    CIP - Adaptor for h3+ length 0, 5 m
    Add to a list
    Add to a list

    Technical characteristics

    Use condi­tions
    • Oper­ating temper­ature
      -25 - 70 °C
    • Stor­age/trans­port temper­ature
      -35 - 70 °C
    Connectivity
    • With bus system KNX radio
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Capa­city
    • Number of modules
      2
    Voltage
    • Type voltage supply
      DC
    • Oper­ating voltage
      24 - 24 V
    Connec­tion
    • Cross-sec­tion digital output
      1,50 - 1,50 mm²
    • Cross-sec­tion digital input
      1,50 - 1,50 mm²
    Install­a­tion, mounting
    • Mounting on
      DIN rail

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration HTC320H
    PDF
    RoHS report HTC320H
    PDF

    Downloads

    • Image HTC320H  | Hager

      Product Image HTC320H

    • Product datasheet

      Image Hager Product data sheet HTC320H  | Hager

      Hager Product data sheet HTC320H

      COMMUNICATION Module with inputs and outputs

      PDF
    • Installation manual

      Image Installation manual en-GB, fr-FR, de-DE, pt-PT, es-ES, it-IT, nl-NL, pl-PL, zh-CN 2026-02-13  | Hager

      Installation manual en-GB, fr-FR, de-DE, pt-PT, es-ES, it-IT, nl-NL, pl-PL, zh-CN 2026-02-13

      PDF
      3,33 MB
    • Product attachment

      Image Product attachment International 2020-01-01  | Hager

      Product attachment International 2020-01-01

      XLS
      273,00 kB
    • Handbook

      Image Technical catalogue  | Hager

      Technical catalogue

      h3+ Moulded Case Circuit breakers up to 630A

      PDF
      48,21 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-02-09

      PDF
      727,19 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      255,33 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HYA012H - Spreader x160 4P lug
      HYA012H
      Spreader x160 4P lug
    • 2
      HXW032H - Direct rotary handle for x630/P630, with door lock
      HXW032H
      Direct rotary handle for x630/P630, with door lock
    • 3
      HYS310H - Plug-in adaptor for P160 3P (16-50A)
      HYS310H
      Plug-in adaptor for P160 3P (16-50A)
    • 4
      HYS311H - Plug-in adaptor for P160 4P (16-50A)
      HYS311H
      Plug-in adaptor for P160 4P (16-50A)
    • 5
      HXS032H - Direct rotary handle P160 with interlocking
      HXS032H
      Direct rotary handle P160 with interlocking

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group