The store will not work correctly in the case when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • Earth leakage relays
    • HR502
    EAN-Nr.
    3250613281304
    Packaging
    1 piece
    • Earth leakage relays

    Earth Leakage Relay 0.3A instantaneous Trip Type A HR502

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Earth Leakage Relay 0.3A instantaneous Trip Type A

    HR502

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Toroid residual current release 2 products available

    Complete your system

    • Toroid residual current release
    • HR832

      Rectangular Toroid 150x350mm for Type A Earth Leakage Relay

      0.00 €  / *
    • HR700

      Circular Section Torroid 30mm for Type A Earth Leakage Relay

      0.00 €  / *

    Technical characteristics

    Elec­tric current
    • Rated residual oper­ating current Idn
      300 mA
    • Toroid's: Allowed over­load
      30 kA/100 ms
    Equip­ment
    • With earth leakage toroid
      Yes
    Safety
    • Residual current type
      A HI
    Settings
    • Time delay of residual current
      0
    • Adjustable time delay
      No
    Dimen­sions
    • Maximum connec­tion distance between receiver and trans­mitter
      25 m und 50 m twisted pair

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HR502
    PDF
    RoHS report HR502
    PDF

    Downloads

    • Image HR502  | Hager

      Product Image HR502

    • Product datasheet

      Image Hager Product data sheet HR502  | Hager

      Hager Product data sheet HR502

      Earth Leakage Relay 0.3A instantaneous Trip Type A

      PDF
    • Installation manual

      Image Notice HR500, HR502 FR, DE, GB, ES, PT  | Hager

      Notice HR500, HR502 FR, DE, GB, ES, PT

      Installation manual en-GB, es-ES, fr-FR, de-DE, pt-PT 2020-01-01

      PDF
      166,57 kB
    • Catalogue

      Image Technical Specifications SG  | Hager

      Technical Specifications SG

      Catalogue en-GB 2026-01-27

      PDF
      3,27 MB
    • Product data sheet

      Image UK_PD_TDS_EARTHFAULTRELAY.pdf  | Hager

      UK_PD_TDS_EARTHFAULTRELAY.pdf

      Technical data sheet including characteristics for earth fault relays.

      PDF
      95,85 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-22

      PDF
      145,54 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      943,64 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HR510 - Earth Leakage Relay 0.03-10A configurable Trip Type A
      HR510
      Earth Leakage Relay 0.03-10A configurable Trip Type A
    • 2
      HR745 - ROUND STANDARD TORROID DIAM 210MM FOR RELAY HR5XX
      HR745
      ROUND STANDARD TORROID DIAM 210MM FOR RELAY HR5XX
    • 3
      HR742 - ROUND STANDARD TORROID DIAM 70MM FOR RELAY HR5XX
      HR742
      ROUND STANDARD TORROID DIAM 70MM FOR RELAY HR5XX
    • 4
      HR832 - Rectangular Toroid 150x350mm for Type A Earth Leakage Relay
      HR832
      Rectangular Toroid 150x350mm for Type A Earth Leakage Relay
    • 5
      HR500 - Earth Leakage Relay 0.03A instantaneous Trip Type A
      HR500
      Earth Leakage Relay 0.03A instantaneous Trip Type A

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group