The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Main incomers
    • Moulded case circuit breakers (MCCB)
    • HND300P
    EAN-Nr.
    3250613136833
    Packaging
    1 piece
    • Moulded case circuit breakers (MCCB)

    MCCB 300A TM F/F 50kA 3P HND300P

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCCB 300A TM F/F 50kA 3P

    HND300P

    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    Hager RoHS report HND300P
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet HND300P  | Hager

      Hager Product data sheet HND300P

      MCCB 300A TM F/F 50kA 3P

      PDF
    • Brochure

      Image h3e MCCB brochure  | Hager

      h3e MCCB brochure

      Brochure en-GB 2015-11-13

      PDF
      2,21 MB
    More documentation

    Discover our other products of this range

      5
    • 1
      HNW631JR - Moulded Case Circuit Breaker h3+ P630 LSI 4P4D N0-50-100% 630A 40kA FTC
      HNW631JR
      Moulded Case Circuit Breaker h3+ P630 LSI 4P4D N0-50-100% 630A 40kA FTC
    • 2
      HHA018Z - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  20A 25kA CTC
      HHA018Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 20A 25kA CTC
    • 3
      HHA014Z - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  16A 25kA CTC
      HHA014Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 16A 25kA CTC
    • 4
      HDA016Z - Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D  16A 18kA CTC
      HDA016Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 16A 18kA CTC
    • 5
      HDA014Z - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  16A 18kA CTC
      HDA014Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 16A 18kA CTC

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group