The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Modular devices
  • Protec­tion and accessories
  • Mini­ature circuit breakers (MCB)
  • HMX363
  • Modular devices

MCB 3P 50kA C-63A 4.5M HMX363

EAN-Nr.
3250613232047
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

MCB 3P 50kA C-63A 4.5M

HMX363

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products

Complete your system

Optional accessories

  • Locking inter­locking func­tions 1 products available
  • Mech­anic accessories for low-­voltage compon­ents 1 products available
  • Under voltage coil 2 products available
  • Shunt release 2 products available
  • Auxil­i­aries contact block 2 products available

Complete your system

  • Locking inter­locking func­tions
  • Mech­anic accessories for low-­voltage compon­ents
  • Under voltage coil
  • Shunt release
  • Auxil­i­aries contact block
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    0.00 €  / *
  • LZ060

    Heat dissipation insert

    0.00 €  / *
  • MZ206

    Under voltage release 230V AC

    0.00 €  / *
  • MZ205

    Under voltage release 48V DC

    0.00 €  / *
  • MZ204

    Shunt trip 24-48V AC 12-48V DC

    0.00 €  / *
  • MZ203

    Shunt trip 230-415V AC 110-130V DC

    0.00 €  / *
  • MZ202

    Alarm contact 1C+1O 6A 240V AC

    0.00 €  / *
  • MZ201

    Auxiliary contact 1C+1O 6A 240V AC

    0.00 €  / *

Technical characteristics

Archi­tec­ture
  • Type of pole
    3P
  • Curve
    C
Voltage
  • Rated oper­a­tional voltage Ue
    415 - 415 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    6000 V
Frequency
  • Frequency
    50 - 60 Hz
Elec­tric current
  • Rated current
    63 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
    50 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
    50 kA
Install­a­tion, mounting
  • Nominal tight­ening torque
    3,5 - 5,0 Nm
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    Screw terminal
  • Nominal tight­ening torque down terminal
    3,60 - 3,60 Nm
  • Nominal tight­ening torque top terminal
    3,60 - 3,60 Nm
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    50 kA
Power
  • Total power loss under IN
    16,23 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    4000
  • Number of mech­an­ical oper­a­tions
    20000
Connec­tion
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 70 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1 - 50 mm²
  • Cross-sec­tion flex­ible conductor
    50 mm²
  • Cross-sec­tion rigid conductor
    70 mm²
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Class of energy limit­a­tion I²t
    3
  • Air humidity protec­tion
    For all climates
  • Oper­ating temper­ature
    -25 - 70 °C
Capa­city
  • Number of modules
    4,50
Connectivity
  • Top connec­tion align­ment for modular devices
    Aligned terminal
  • Down connec­tion align­ment for modular devices
    Aligned terminal
Dimen­sions
  • Height
    90 mm
  • Width
    80 mm
  • Depth
    70 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

MCB 1P 6kA B-16A, 1 module
PDF
67,85 MB
Hager REACH declaration HMX363
PDF
Hager RoHS report HMX363
PDF

Downloads

  • Image HMX363  | Hager

    Product Image HMX363

  • Installation manual

    Image notice verrouillage manette disjoncteur 125A modulaire  | Hager

    notice verrouillage manette disjoncteur 125A modulaire

    Installation manual International 2020-01-01

    PDF
    26,38 kB
  • Catalogue

    Image Technical specification 24/25  | Hager

    Technical specification 24/25

    Catalogue en-GB 2025-11-26

    PDF
    3,27 MB
More documentation

Discover our other products of this range

    5
  • 1
    HMX340 - MCB 3P 50kA C-40A 4.5M
    HMX340
    MCB 3P 50kA C-40A 4.5M
  • 2
    HMX263 - MCB 2P 50kA C-63A 3M
    HMX263
    MCB 2P 50kA C-63A 3M
  • 3
    HMX240 - MCB 2P 50kA C-40A 3M
    HMX240
    MCB 2P 50kA C-40A 3M
  • 4
    HMD499 - MCB 4P 15kA D-125A 6M
    HMD499
    MCB 4P 15kA D-125A 6M
  • 5
    HMD490 - MCB 4P 15kA D-100A 6M
    HMD490
    MCB 4P 15kA D-100A 6M

Products and solutions

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

  • Privacy
  • Cookies
  • Report a vulnerability

© Hager Group