The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • Mini­ature circuit breakers (MCB)
    • HMD190
    EAN-Nr.
    3250613230265
    Packaging
    1 piece
    • Mini­ature circuit breakers (MCB)

    MCB 1P 15kA D-100A 1.5M HMD190

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCB 1P 15kA D-100A 1.5M

    HMD190

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available
    • Mech­anic accessories for low-­voltage compon­ents 1 products available
    • Under voltage coil 1 products available
    • Shunt release 2 products available
    • Auxil­i­aries contact block 2 products available

    Complete your system

    • Locking inter­locking func­tions
    • Mech­anic accessories for low-­voltage compon­ents
    • Under voltage coil
    • Shunt release
    • Auxil­i­aries contact block
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      €0.00  / *
    • LZ060

      Heat dissipation insert

      €0.00  / *
    • MZ206

      Under voltage release 230V AC

      €0.00  / *
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      €0.00  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      €0.00  / *
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      €0.00  / *
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      €0.00  / *

    Technical characteristics

    Elec­tric current
    • Rated current IN
      100 A
    • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
      15 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu AC IEC 60947-2
      15 kA
    • Rated current at -15°C
      131,05 A
    • Rated current at -10°C
      127,6 A
    • Rated current at -5°C
      124,15 A
    • Rated current at 0°C
      120,7 A
    • Rated current at 5°C
      117,25 A
    • Rated current at 10°C
      113,8 A
    • Rated current at 15°C
      110,35 A
    • Rated current at 20°C
      106,9 A
    • Rated current at 25°C
      103,45 A
    • Rated current at 30°C
      100 A
    • Rated current at 35°C
      96,55 A
    • Rated current at 40°C
      93,1 A
    • Rated current at 45°C
      89,65 A
    • Rated current at 50°C
      86,2 A
    • Rated current at 55°C
      82,75 A
    • Rated current at 60°C
      79,3 A
    • Rated current at 65°C
      75,85 A
    • Rated current at 70°C
      72,4 A
    • Rated service breaking capa­city Ics AC according to IEC 60947-2
      50 %
    • Rated service breaking capa­city Ics AC according to IEC 60898-1
      7,50 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
      15 kA
    Archi­tec­ture
    • Type of pole
      1P
    • Curve
      D
    Capa­city
    • Number of modules
      1,50
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      15 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      3,60 - 3,60 Nm
    • Nominal tight­ening torque down terminal
      3,60 - 3,60 Nm
    • Nominal tight­ening torque
      3,5 - 5,0 Nm
    • Type of bottom connec­tion for modular devices
      Screw terminal
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Voltage
    • Rated oper­a­tional voltage Ue
      240 - 415 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      6000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      1 - 70 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      1 - 50 mm²
    • Cross-sec­tion of top terminal with screws, for flex­ible conductors
      1 - 50 mm²
    • Cross-sec­tion of top terminal with screws, for rigid conductors
      1 - 70 mm²
    • Cross-sec­tion flex­ible conductor
      50 mm²
    • Cross-sec­tion rigid conductor
      70 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Grid distance
      110 mm
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      3
    • Class of energy limit­a­tion I²t
      3
    • Air humidity protec­tion
      For all climates
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Power dissip­a­tion at IN
      6,48 W
    Connectivity
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Dimen­sions
    • Width
      27 mm
    • Height
      90 mm
    • Depth
      70 mm
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      4000

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - MCB 1P 6kA B-16A, 1 module (English)
    PDF
    67,85 MB
    REACH declaration HMD190
    PDF
    RoHS report HMD190
    PDF

    Downloads

    • Image HMD190  | Hager

      Product Image HMD190

    • Product datasheet

      Image Hager Product data sheet HMD190  | Hager

      Hager Product data sheet HMD190

      MCB 1P 15kA D-100A 1.5M

      PDF
    • Catalogue

      Image Technical Specifications SG  | Hager

      Technical Specifications SG

      Catalogue en-GB 2026-01-27

      PDF
      3,27 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      439,38 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-16

      PDF
      100,75 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      272,04 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      MT316A - MCB 3P 6kA B-16A 3M
      MT316A
      MCB 3P 6kA B-16A 3M
    • 2
      MT325A - MCB 3P 6kA B-25A 3M
      MT325A
      MCB 3P 6kA B-25A 3M
    • 3
      MT320A - MCB 3P 6kA B-20A 3M
      MT320A
      MCB 3P 6kA B-20A 3M
    • 4
      MT332A - MCB 3P 6kA B-32A 3M
      MT332A
      MCB 3P 6kA B-32A 3M
    • 5
      MT310A - MCB 3P 6kA B-10A 3M
      MT310A
      MCB 3P 6kA B-10A 3M

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group