The store will not work correctly in the case when cookies are disabled.
Singapore
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Main switchgear
  • Main incomers
  • Moulded case circuit breakers (MCCB)
  • HEK801U
  • Main switchgear

Moulded Case Circuit Breaker h800 4P0-100% 70kA 800A TM HEK801U

EAN-Nr.
3250613341039
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Only available for export countries

Moulded Case Circuit Breaker h800 4P0-100% 70kA 800A TM

HEK801U

  • Technical characteristics
  • Documentations
  • More products
Download the sheet

Technical characteristics

Elec­tric current
  • Rated current
    800 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
    70 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
    100 kA
Archi­tec­ture
  • Number of poles
    4
  • Control/­op­er­a­tion element
    Toggle
  • Device construc­tion type
    Fixed built-in
Trip­ping
  • Response time when opening
    10 ms
Frequency
  • Frequency
    50 - 60 Hz
Voltage
  • Rated impulse with­stand voltage Uimp
    8000 V
  • Rated insu­la­tion voltage Ui
    800 V
Func­tions
  • Trip unit
    TM A/A
Power
  • Total power loss under IN
    172,80 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    1000
  • Number of mech­an­ical oper­a­tions
    4000
Safety
  • Ingress Protec­tion (IP) class
    IP4X
Connec­tion
  • Cross-sec­tion flex­ible conductor
    2x 240 mm²
  • Cross-sec­tion rigid conductor
    2x 240 mm²
  • Connect­or/plug type
    Terminal
Install­a­tion, mounting
  • Nominal tight­ening torque
    65 - 65 Nm
  • Mount­ing-/­Con­nec­tion Posi­tion
    Front
Settings
  • Thermal protec­tion knob setting xIN
    0.4, 0.5, 0.63, 0.9, 0.95, 1
  • Adjust­ment range short-term delayed short-­cir­cuit release
    0 - 0 A
Compat­ib­ility
  • Suit­able for DIN Rail
    No
Main elec­trical attrib­utes
  • Magnetic protec­tion trip time
    100 - 200 ms

Downloads

  • Product datasheet

    Image Hager Product data sheet HEK801U  | Hager

    Hager Product data sheet HEK801U

    Moulded Case Circuit Breaker h800 4P0-100% 70kA 800A TM

    PDF
  • Installation manual

    Image Installation manual International 2021-06-16  | Hager

    Installation manual International 2021-06-16

    PDF
    7,89 MB
  • Catalogue

    Image h3 MCCB catalogue  | Hager

    h3 MCCB catalogue

    Catalogue en-GB 2024-05-07

    PDF
    9,47 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-06-23

    PDF
    285,12 kB
More documentation

Discover our other products of this range

    5
  • 1
    HNW631JR - Moulded Case Circuit Breaker h3+ P630 LSI 4P4D N0-50-100% 630A 40kA FTC
    HNW631JR
    Moulded Case Circuit Breaker h3+ P630 LSI 4P4D N0-50-100% 630A 40kA FTC
  • 2
    HHA018Z - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  20A 25kA CTC
    HHA018Z
    Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 20A 25kA CTC
  • 3
    HHA014Z - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  16A 25kA CTC
    HHA014Z
    Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 16A 25kA CTC
  • 4
    HDA160U - Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D  160A 18kA CTC
    HDA160U
    Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 160A 18kA CTC
  • 5
    HDA016Z - Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D  16A 18kA CTC
    HDA016Z
    Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 16A 18kA CTC

Products and solutions

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

  • Privacy
  • Cookies
  • Report a vulnerability

© Hager Group