The store will not work correctly in the case when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Main incomers
    • Moulded case circuit breakers (MCCB)
    • HEK800U
    EAN-Nr.
    3250613341008
    Packaging
    1 piece
    • Moulded case circuit breakers (MCCB)

    Moulded Case Circuit Breaker h800 3P 70kA 800A TM HEK800U

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Only available for export countries

    Moulded Case Circuit Breaker h800 3P 70kA 800A TM

    HEK800U

    • Technical characteristics
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current
      800 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      70 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      100 kA
    Archi­tec­ture
    • Number of poles
      3
    • Control/­op­er­a­tion element
      Toggle
    • Device construc­tion type
      Fixed built-in
    Trip­ping
    • Response time when opening
      10 ms
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8000 V
    • Rated insu­la­tion voltage Ui
      800 V
    Func­tions
    • Trip unit
      TM A/A
    Power
    • Total power loss under IN
      172,80 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      1000
    • Number of mech­an­ical oper­a­tions
      4000
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      2x 240 mm²
    • Cross-sec­tion rigid conductor
      2x 240 mm²
    • Connect­or/plug type
      Terminal
    Install­a­tion, mounting
    • Nominal tight­ening torque
      65 - 65 Nm
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Settings
    • Thermal protec­tion knob setting xIN
      0.4, 0.5, 0.63, 0.9, 0.95, 1
    • Adjust­ment range short-term delayed short-­cir­cuit release
      0 - 0 A
    Compat­ib­ility
    • Suit­able for DIN Rail
      No
    Main elec­trical attrib­utes
    • Magnetic protec­tion trip time
      100 - 200 ms

    Downloads

    • Image HEK800U  | Hager

      Product Image HEK800U

    • Product datasheet

      Image Hager Product data sheet HEK800U  | Hager

      Hager Product data sheet HEK800U

      Moulded Case Circuit Breaker h800 3P 70kA 800A TM

      PDF
    • Installation manual

      Image Installation manual International 2021-06-16  | Hager

      Installation manual International 2021-06-16

      PDF
      7,89 MB
    • Catalogue

      Image h3 MCCB catalogue  | Hager

      h3 MCCB catalogue

      Catalogue en-GB 2024-05-07

      PDF
      9,47 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-06-23

      PDF
      285,12 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HHA025Z - Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D  25A 25kA CTC
      HHA025Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 25A 25kA CTC
    • 2
      HHA018Z - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  20A 25kA CTC
      HHA018Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 20A 25kA CTC
    • 3
      HHA014Z - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  16A 25kA CTC
      HHA014Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 16A 25kA CTC
    • 4
      HDA160U - Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D  160A 18kA CTC
      HDA160U
      Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 160A 18kA CTC
    • 5
      HDA016Z - Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D  16A 18kA CTC
      HDA016Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 16A 18kA CTC

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group