The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Main switchgear
    • Main incomers
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HBT160H
    EAN
    3250613150846
    VPE
    1 piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    RCD add on P250 4P 160A Idn adj HBT160H

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    RCD add on P250 4P 160A Idn adj

    HBT160H

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Connec­tion Func­tions 1 product.page.accessories.products-available

    product.page.accessories.compatible.title

    • product.page.accessories.referenced_by.title 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Connec­tion Func­tions
    • HYT002H

      Cage terminal P250 cage version Cu/Al 4P 1x 10-150mm²

      €0.00  / *

    product.page.accessories.referenced_by.title

    • HHT051DR

      Moulded Case Circuit Breaker h3+ P250 TM ADJ 4P4D N0-100% 50A 25kA FTC

      €0.00  / *

    Technical characteristics

    Elec­tric current
    • Rated current IN
      160 A
    • Rated residual oper­ating current Idn
      30 mA, 100 mA, 300 mA, 1000 mA, 3000 mA, 6000 mA
    Archi­tec­ture
    • Number of poles
      4
    Safety
    • Residual current type
      A
    Voltage
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      6000 V
    Connec­tion
    • Cross-sec­tion of input and output with screws, for massive conductors
      35 - 185 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      35 - 150 mm²

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration HBT160H
    PDF
    RoHS report HBT160H
    PDF

    Downloads

    • Image HBT160H  | Hager UK

      Product Image HBT160H

    • GeneratedProductDatasheet

      Image Hager Product data sheet HBT160H  | Hager UK

      Hager Product data sheet HBT160H

      RCD add on P250 4P 160A Idn adj

      PDF
    • ProductInstallationManual

      Image Installation manual International 2022-03-09  | Hager UK

      Installation manual International 2022-03-09

      PDF
      11,79 MB
    • ProductManuals

      Image Technical catalogue  | Hager UK

      Technical catalogue

      h3+ Moulded Case Circuit breakers up to 630A

      PDF
      48,21 MB
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-01-21

      PDF
      805,77 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2020-10-06

      PDF
      128,42 kB
      Image Declaration Of Conformity  | Hager UK

      Declaration Of Conformity

      Declaration of conformity en-GB 2023-11-16

      PDF
      419,76 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager UK

      Declaration of conformity en-US 2026-07-14

      PDF
      255,36 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HYA021H - Terminal cover x160 3P long
      HYA021H
      Terminal cover x160 3P long
    • 2
      HYS310H - Plug-in adaptor for P160 3P (16-50A)
      HYS310H
      Plug-in adaptor for P160 3P (16-50A)
    • 3
      HYS311H - Plug-in adaptor for P160 4P (16-50A)
      HYS311H
      Plug-in adaptor for P160 4P (16-50A)
    • 4
      HYA012H - Spreader x160 4P lug
      HYA012H
      Spreader x160 4P lug
    • 5
      HXW032H - Direct rotary handle for x630/P630, with door lock
      HXW032H
      Direct rotary handle for x630/P630, with door lock

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group