The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Main incomers
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HBT100H
    EAN-Nr.
    3250613150815
    Packaging
    1 piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    RCD add on P250 4P 100A Idn adj HBT100H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCD add on P250 4P 100A Idn adj

    HBT100H

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Connec­tion Func­tions 1 products available

    Compatible products

    • Referenced by 1 products available

    Complete your system

    • Connec­tion Func­tions
    • HYT002H

      Cage terminal P250 cage version Cu/Al 4P 1x 10-150mm²

      €0.00  / *

    Referenced by

    • HHT051DR

      Moulded Case Circuit Breaker h3+ P250 TM ADJ 4P4D N0-100% 50A 25kA FTC

      €0.00  / *

    Technical characteristics

    Elec­tric current
    • Rated current IN
      100 A
    • Rated residual oper­ating current Idn
      30 mA, 100 mA, 300 mA, 1000 mA, 3000 mA, 6000 mA
    Archi­tec­ture
    • Number of poles
      4
    Safety
    • Residual current type
      A
    Voltage
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      6000 V
    Connec­tion
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      35 - 185 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      35 - 150 mm²

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration HBT100H
    PDF
    RoHS report HBT100H
    PDF

    Downloads

    • Image HBT100H  | Hager

      Product Image HBT100H

    • Product datasheet

      Image Hager Product data sheet HBT100H  | Hager

      Hager Product data sheet HBT100H

      RCD add on P250 4P 100A Idn adj

      PDF
    • Installation manual

      Image Installation manual International 2022-03-09  | Hager

      Installation manual International 2022-03-09

      PDF
      11,79 MB
    • Handbook

      Image Technical catalogue  | Hager

      Technical catalogue

      h3+ Moulded Case Circuit breakers up to 630A

      PDF
      48,21 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-01-21

      PDF
      805,77 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2020-10-06

      PDF
      128,42 kB
      Image Declaration Of Conformity  | Hager

      Declaration Of Conformity

      Declaration of conformity en-GB 2023-11-16

      PDF
      419,76 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      255,36 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HYA021H - Terminal cover x160 3P long
      HYA021H
      Terminal cover x160 3P long
    • 2
      HYS310H - Plug-in adaptor for P160 3P (16-50A)
      HYS310H
      Plug-in adaptor for P160 3P (16-50A)
    • 3
      HYS311H - Plug-in adaptor for P160 4P (16-50A)
      HYS311H
      Plug-in adaptor for P160 4P (16-50A)
    • 4
      HYA012H - Spreader x160 4P lug
      HYA012H
      Spreader x160 4P lug
    • 5
      HXW032H - Direct rotary handle for x630/P630, with door lock
      HXW032H
      Direct rotary handle for x630/P630, with door lock

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group