The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy distri­bu­tion
    • Small distri­bu­tion boards up to 63 A
    • Mini gamma enclos­ures
    • GD110B
    EAN-Nr.
    3250612843145
    Packaging
    1 piece
    • Mini gamma enclos­ures

    Mini-enclosure, gamma, 10 module, protect. class IP30 GD110B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Mini-enclosure, gamma, 10 module, protect. class IP30

    GD110B

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Door/­op­er­ating panel 1 products available
    • Accessor­ies/s­pare parts for terminals 1 products available
    • Cover strip 2 products available

    Complete your system

    • Door/­op­er­ating panel
    • Accessor­ies/s­pare parts for terminals
    • Cover strip
    • GP110P

      Door for mini-enclosure, gamma, 10 module, white

      €0.00  / *
    • GZ110S

      Terminal supports, gamma, for mini-enclosure, 10 module

      €0.00  / *
    • P031F

      Cover strips, universal, for 1/2 module

      €0.00  / *
    • P032F

      Cover strips, universal, for 1 module

      €0.00  / *

    Technical characteristics

    Voltage
    • Nominal voltage
      230 - 400 V
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      63 A
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      No
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      10
    Dimen­sions
    • Height
      180 mm
    • Width
      218 mm
    • Depth
      82 mm
    • Number of width units
      10
    Cover, door
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Without lock
    • Glow wire test
      750 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration GD110B
    PDF
    RoHS report GD110B
    PDF

    Downloads

    • Image GD110B  | Hager

      Product Image GD110B

    • Product datasheet

      Image Hager Product data sheet GD110B  | Hager

      Hager Product data sheet GD110B

      Mini-enclosure, gamma, 10 module, protect. class IP30

      PDF
    • Installation manual

      Image Installation manual International 2020-01-01  | Hager

      Installation manual International 2020-01-01

      PDF
      2,01 MB
      Image UK_HAGER_INS_IPRATINGS.pdf  | Hager

      UK_HAGER_INS_IPRATINGS.pdf

      IP Rating Guidance

      PDF
      356,09 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-10-14

      PDF
      824,09 kB
      Image Declaration of conformity en-GB 2024-04-15  | Hager

      Declaration of conformity en-GB 2024-04-15

      PDF
      174,16 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      658,88 kB
    More documentation

    Spare part

    See more

    Discover our other products of this range

      5
    • 1
      GZ07E - PE-terminal,minigamma,7 connections
      GZ07E
      PE-terminal, minigamma, 7 connections
    • 2
      GZ110S - Terminal supports,gamma,for mini-enclosure, 10 module
      GZ110S
      Terminal supports, gamma, for mini-enclosure, 10 module
    • 3
      GZ07N - N-terminal,minigamma,7 connections
      GZ07N
      N-terminal, minigamma, 7 connections
    • 4
      P031F - Cover strips, universal, for 1/2 module
      P031F
      Cover strips, universal, for 1/2 module
    • 5
      GP110P - Door for mini-enclosure, gamma, 10 module, white
      GP110P
      Door for mini-enclosure, gamma, 10 module, white

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group