Install. trunking-Base Alu 50161,anodised. GBA501611ALU
EAN-Nr.
4012740204781
Packaging
8 Meters
Login to create a product list
You need to be logged into your myHager account to create product lists
Stop order w sub Example text: This is a discontinued product. For availability, delivery time and price, please contact your wholesaler.
Technical characteristics
Dimensions
-
Height56 mm
-
Width162 mm
-
Length2000 mm
-
Inner cross-section8000 - 8000 mm²
Cover, door
-
Number of mountable lids3
-
Cover width 145 mm
-
Cover width 245 mm
-
Cover width 345 mm
Capacity
-
Max. number of cables (Ø11 mm, 50% filled, with devices)30
-
Max. number of cables (Ø11mm, 50% filled, without devices)57
Compatibility
-
Device installation compatible format47 x 45 mm
Installation, mounting
-
Base perforationNo
Materials
-
MaterialAluminium
-
TreatmentAnodised
-
ColourAluminium
Safety
-
Impact resistance IKIK07
-
Ingress Protection (IP) classIP40
Use conditions
-
Operating temperature-5 - 90 °C
Connectivity
-
Trunking couplingCouplers as separate reference
Equipment
-
Cable retaining clip includedNo
-
Number of cable retainers per meter0
-
With protective filmYes
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product licence
Product_Licence_NF004_1075_GBA
Product licence International 2021-02-12
PDF996,55 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2017-01-13
PDF24,92 kB
More documentation