The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • GBA452ALU
    EAN-Nr.
    4012740204804
    Packaging
    24 Meters

    Lid Alu GBA, anodised GBA452ALU

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Lid Alu GBA, anodised

    GBA452ALU

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Width
      45 mm
    • Length
      2000 mm
    Mater­ials
    • Material
      Aluminium
    • Treat­ment
      Anod­ised
    • Colour
      Aluminium
    Equip­ment
    • With protective film
      Yes
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 90 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Installation trunking - series BRA - BRAN - GBA (Aluminium) (English)
    PDF
    436,58 kB
    REACH declaration GBA452ALU
    PDF
    RoHS report GBA452ALU
    PDF

    Downloads

    • Image GBA452ALU  | Hager

      Product Image GBA452ALU

    • Product datasheet

      Image Hager Product data sheet GBA452ALU  | Hager

      Hager Product data sheet GBA452ALU

      Lid Alu GBA, anodised

      PDF
    • Product licence

      Image Product_Licence_NF004_1075_GBA  | Hager

      Product_Licence_NF004_1075_GBA

      Product licence International 2021-02-12

      PDF
      996,55 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2017-01-13

      PDF
      24,92 kB
      Image Declaration of conformity en-GB 2026-08-07  | Hager

      Declaration of conformity en-GB 2026-08-07

      PDF
      300,51 kB
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group