The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy distri­bu­tion
    • Distri­bu­tion boards up to 1600 A
    • orion+ and orion Lite
    • FL959A
    EAN-Nr.
    3250610673294
    Packaging
    1 piece
    • orion+ and orion Lite

    Plinth, Orion.Plus, H150 600x250 mm FL959A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Plinth, Orion.Plus, H150 600x250 mm

    FL959A

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      150 mm
    • Width
      600 mm
    • Depth
      250 mm
    • Built-in width
      600 mm
    • Built-in depth
      250 mm
    Equip­ment
    • Cabinet base
      Base complete
    Safety
    • Protec­tion class
      Isol­a­tion class I
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    Mater­ials
    • Colour
      Light grey
    • Material
      Steel

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL959A
    PDF
    RoHS report FL959A
    PDF

    Downloads

    • Image FL959A  | Hager

      Product Image FL959A

    • Product datasheet

      Image Hager Product data sheet FL959A  | Hager

      Hager Product data sheet FL959A

      Plinth, Orion.Plus, H150 600x250 mm

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      FL992A - MCB complete kit, Orion.Plus, 4x18M, 500x400 mm, System C
      FL992A
      MCB complete kit, Orion.Plus, 4x18M, 500x400 mm, System C
    • 2
      FL997A - MCB complete kit, Orion.Plus, 6x26M, H900 W600 mm, System C
      FL997A
      MCB complete kit, Orion.Plus, 6x26M, H900 W600 mm, System C
    • 3
      FL994A - MCB complete kit, Orion.Plus, 4x24M, 600x500 mm, System C
      FL994A
      MCB complete kit, Orion.Plus, 4x24M, 600x500 mm, System C
    • 4
      FL960A - Plinth, Orion.Plus, H150 600x300 mm
      FL960A
      Plinth, Orion.Plus, H150 600x300 mm
    • 5
      FL962A - Plinth, Orion.Plus, H150 800x300 mm
      FL962A
      Plinth, Orion.Plus, H150 800x300 mm

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group