The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy distri­bu­tion
    • Distri­bu­tion boards up to 1600 A
    • orion+ and orion Lite
    • FL531E
    EAN-Nr.
    3250610672969
    Packaging
    1 piece
    • orion+ and orion Lite

    Steel mounting plate, Orion.Plus, 780x993 mm FL531E

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Steel mounting plate, Orion.Plus, 780x993 mm

    FL531E

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Mounting accessories 1 products available

    Compatible products

    • Referenced by 1 products available

    Complete your system

    • Mounting accessories
    • FL672E

      Sliding guides, Orion.Plus, L350 mm

      €0.00  / *

    Referenced by

    • FL368B

      Polyester double enclosure, Orion.Plus, plain door 2050x1100x300 mm

      €0.00  / *

    Technical characteristics

    Dimen­sions
    • Height
      780 mm
    • Width
      993 mm
    • Depth
      2 mm
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Sendz­imir galvan­ised

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL531E
    PDF
    RoHS report FL531E
    PDF

    Downloads

    • Image FL531E  | Hager

      Product Image FL531E

    • Product datasheet

      Image Hager Product data sheet FL531E  | Hager

      Hager Product data sheet FL531E

      Steel mounting plate, Orion.Plus, 780x993 mm

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      FL992A - MCB complete kit, Orion.Plus, 4x18M, 500x400 mm, System C
      FL992A
      MCB complete kit, Orion.Plus, 4x18M, 500x400 mm, System C
    • 2
      FL997A - MCB complete kit, Orion.Plus, 6x26M, H900 W600 mm, System C
      FL997A
      MCB complete kit, Orion.Plus, 6x26M, H900 W600 mm, System C
    • 3
      FL994A - MCB complete kit, Orion.Plus, 4x24M, 600x500 mm, System C
      FL994A
      MCB complete kit, Orion.Plus, 4x24M, 600x500 mm, System C
    • 4
      FL960A - Plinth, Orion.Plus, H150 600x300 mm
      FL960A
      Plinth, Orion.Plus, H150 600x300 mm
    • 5
      FL962A - Plinth, Orion.Plus, H150 800x300 mm
      FL962A
      Plinth, Orion.Plus, H150 800x300 mm

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group