The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy distri­bu­tion
    • Distri­bu­tion boards up to 1600 A
    • orion+ and orion Lite
    • FL501E
    EAN-Nr.
    3250610672877
    Packaging
    1 piece
    • orion+ and orion Lite

    Internal mounting plate, Orion.Plus, 780x243 mm FL501E

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Internal mounting plate, Orion.Plus, 780x243 mm

    FL501E

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Mounting accessories 1 products available

    Compatible products

    • Referenced by 1 products available

    Complete your system

    • Mounting accessories
    • FL672E

      Sliding guides, Orion.Plus, L350 mm

      €0.00  / *

    Referenced by

    • FL352B

      Polyester double enclosure, Orion.Plus, plain door 1450x850x300 mm

      €0.00  / *

    Technical characteristics

    Dimen­sions
    • Height
      750 mm
    • Width
      250 mm
    • Depth
      2 mm
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Galvan­ised

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL501E
    PDF
    RoHS report FL501E
    PDF

    Downloads

    • Image FL501E  | Hager

      Product Image FL501E

    • Product datasheet

      Image Hager Product data sheet FL501E  | Hager

      Hager Product data sheet FL501E

      Internal mounting plate, Orion.Plus, 780x243 mm

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      FL992A - MCB complete kit, Orion.Plus, 4x18M, 500x400 mm, System C
      FL992A
      MCB complete kit, Orion.Plus, 4x18M, 500x400 mm, System C
    • 2
      FL998A - MCB complete kit, Orion.Plus, 6x37M, H950 W800 mm, System C
      FL998A
      MCB complete kit, Orion.Plus, 6x37M, H950 W800 mm, System C
    • 3
      FL996A - MCB complete kit, Orion.Plus, 5x24M, 750x600 mm, System C
      FL996A
      MCB complete kit, Orion.Plus, 5x24M, 750x600 mm, System C
    • 4
      FL993A - MCB complete kit, orion plus, 4x18M, 600x400 mm +C
      FL993A
      MCB complete kit, orion plus, 4x18M, 600x400 mm +C
    • 5
      FL980A - Chassis kit MCB, orion plus 2x24M 350x300 mm +S
      FL980A
      Chassis kit MCB, orion plus 2x24M 350x300 mm +S

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group