The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy distri­bu­tion
    • Distri­bu­tion boards up to 1600 A
    • orion+ and orion Lite
    • FL476A
    EAN-Nr.
    3250610671535
    Packaging
    1 piece
    • orion+ and orion Lite

    Steel mounting plate, Orion.Plus, 630x343 mm FL476A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Steel mounting plate, Orion.Plus, 630x343 mm

    FL476A

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Mounting accessories 2 products available

    Compatible products

    • Referenced by 5 products available

    Complete your system

    • Mounting accessories
    • FL672E

      Sliding guides, Orion.Plus, L350 mm

      €0.00  / *
    • UC969

      Clips nut and screws, quadro.system, M5

      €0.00  / *

    Referenced by

    • FL216B

      Polyester enclosure, Orion.Plus, plain door 650x400x200 mm

      €0.00  / *
    • FL168A

      Steel enclosure, Orion.Plus, glazed door 650x400x250 mm

      €0.00  / *
    • FL167A

      Steel enclosure, Orion.Plus, glazed door 650x400x200 mm

      €0.00  / *
    • FL118A

      Steel enclosure, Orion.Plus, plain door 650x400x250 mm

      €0.00  / *
    • FL117A

      Steel enclosure, Orion.Plus, plain door 650x400x200 mm

      €0.00  / *

    Technical characteristics

    Dimen­sions
    • Height
      630 mm
    • Width
      343 mm
    • Depth
      2 mm
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Sendz­imir galvan­ised

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL476A
    PDF
    RoHS report FL476A
    PDF

    Downloads

    • Image FL476A  | Hager

      Product Image FL476A

    • Product datasheet

      Image Hager Product data sheet FL476A  | Hager

      Hager Product data sheet FL476A

      Steel mounting plate, Orion.Plus, 630x343 mm

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      FL863Z - Wall ins. fixing brackets, Orion.Plus polyester
      FL863Z
      Wall ins. fixing brackets, Orion.Plus polyester
    • 2
      FL997A - MCB complete kit, Orion.Plus, 6x26M, H900 W600 mm, System C
      FL997A
      MCB complete kit, Orion.Plus, 6x26M, H900 W600 mm, System C
    • 3
      FL994A - MCB complete kit, Orion.Plus, 4x24M, 600x500 mm, System C
      FL994A
      MCB complete kit, Orion.Plus, 4x24M, 600x500 mm, System C
    • 4
      FL980A - Chassis kit MCB, orion plus 2x24M 350x300 mm +S
      FL980A
      Chassis kit MCB, orion plus 2x24M 350x300 mm +S
    • 5
      FL981A - Chassis kit MCB, orion plus 3x12M 500x300 mm +S
      FL981A
      Chassis kit MCB, orion plus 3x12M 500x300 mm +S

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group