The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy distri­bu­tion
    • Distri­bu­tion boards up to 1600 A
    • orion+ and orion Lite
    • FL354B
    EAN-Nr.
    3250610672600
    Packaging
    1 piece
    • orion+ and orion Lite

    Polyester double enclosure, Orion.Plus, plain door 1750x850x300 mm FL354B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Polyester double enclosure, Orion.Plus, plain door 1750x850x300 mm

    FL354B

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Cover strip 1 products available
    • Blanking plate for enclosure 1 products available
    • Mounting accessories 3 products available
    • Insert for lock system 3 products available
    • Mounting plate for distri­bu­tion board 3 products available

    Complete your system

    • Cover strip
    • Blanking plate for enclosure
    • Mounting accessories
    • Insert for lock system
    • Mounting plate for distri­bu­tion board
    • FL871Z

      Blanking strips 4 Mod, Quadro.Plus, 6 pieces

      €0.00  / *
    • FL715E

      Insulated front panel, Orion.Plus, 150x800 mm

      €0.00  / *
    • FL672E

      Sliding guides, Orion.Plus, L350 mm

      €0.00  / *
    • FL450A

      Fixing bracket for mounting plate, Orion.Plus

      €0.00  / *
    • FL863Z

      Wall ins. fixing brackets, Orion.Plus polyester

      €0.00  / *
    • FL98Z

      Pair inserts for key and sealing handle, Orion.Plus

      €0.00  / *
    • FL94Z

      Pair triangle insert, Orion.Plus, 8 mm

      €0.00  / *
    • FL81Z

      Pair square key inserts, Orion.Plus, 8 mm

      €0.00  / *
    • FL520E

      Steel mounting plate, Orion.Plus, 480x743 mm

      €0.00  / *
    • FL407A

      Steel mounting plate, Orion.Plus, 480x243 mm

      €0.00  / *
    • FL502E

      Steel mounting plate, Orion.Plus, 1080x243 mm

      €0.00  / *

    Technical characteristics

    Dimen­sions
    • Height
      1750 mm
    • Width
      850 mm
    • Depth
      300 mm
    • Thick­ness of side­wall
      1,50 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP65
    • Protec­tion class
      Isol­a­tion class II
    • Locking type
      3-Side 7 mm, Key lock
    • Impact resist­ance IK
      IK10
    Equip­ment
    • Number of section in width
      1
    • Number of flange plate open­ings
      0
    • Number of rows
      10
    Install­a­tion, mounting
    • Mounting on
      Wall mounting
    • Suit­able for outdoor usage
      Yes
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035
    • Treat­ment
      Untreated
    • Material
      Glass rein­forced poly­ester
    • Surface finish
      Matt
    Cover, door
    • Number of cabinet doors
      2
    • Number of locks
      2
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Elec­tric current
    • Rated current IN
      630 A
    Voltage
    • Nominal voltage
      400-400 V

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL354B
    PDF
    RoHS report FL354B
    PDF

    Downloads

    • Image FL354B  | Hager

      Product Image FL354B

    • Product datasheet

      Image Hager Product data sheet FL354B  | Hager

      Hager Product data sheet FL354B

      Polyester double enclosure, Orion.Plus, plain door 1750x850x300 mm

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      335,92 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      FL863Z - Wall ins. fixing brackets, Orion.Plus polyester
      FL863Z
      Wall ins. fixing brackets, Orion.Plus polyester
    • 2
      FL997A - MCB complete kit, Orion.Plus, 6x26M, H900 W600 mm, System C
      FL997A
      MCB complete kit, Orion.Plus, 6x26M, H900 W600 mm, System C
    • 3
      FL994A - MCB complete kit, Orion.Plus, 4x24M, 600x500 mm, System C
      FL994A
      MCB complete kit, Orion.Plus, 4x24M, 600x500 mm, System C
    • 4
      FL980A - Chassis kit MCB, orion plus 2x24M 350x300 mm +S
      FL980A
      Chassis kit MCB, orion plus 2x24M 350x300 mm +S
    • 5
      FL981A - Chassis kit MCB, orion plus 3x12M 500x300 mm +S
      FL981A
      Chassis kit MCB, orion plus 3x12M 500x300 mm +S

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group