The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Power contactor
    • Thermal relay
    • EWT900G
    EAN-Nr.
    3250612237210
    Packaging
    1 piece
    • Power contactor
    • Thermal relay
    • See more

    Thermal relay 72-90A for EW050 - EW070 EWT900G

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Thermal relay 72-90A for EW050 - EW070

    EWT900G

    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration EWT900G
    PDF
    RoHS report EWT900G
    PDF

    Downloads

    • Image EWT900G  | Hager

      Product Image EWT900G

    • Product datasheet

      Image Hager Product data sheet EWT900G  | Hager

      Hager Product data sheet EWT900G

      Thermal relay 72-90A for EW050 - EW070

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      286,13 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      334,87 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      EW016_C - Industrial contactor 16A-AC3 / coil 220V 50-60Hz
      EW016_C
      Industrial contactor 16A-AC3 / coil 220V 50-60Hz
    • 2
      EWA002 - Auxiliairy contact 2a (2NO)
      EWA002
      Auxiliairy contact 2a (2NO)
    • 3
      EWA001 - Auxiliairy contact 1a1b (1N0+1NC)
      EWA001
      Auxiliairy contact 1a1b (1N0+1NC)
    • 4
      EWA004 - Auxiliairy contact 4a( 4NO)
      EWA004
      Auxiliairy contact 4a( 4NO)
    • 5
      EW032_C - Industrial contactor 32A-AC3 / coil 220V 50-60Hz
      EW032_C
      Industrial contactor 32A-AC3 / coil 220V 50-60Hz

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group