The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Power contactor
    • Thermal relay
    • EWT360G
    EAN-Nr.
    3250612237173
    Packaging
    1 piece
    • Power contactor
    • Thermal relay
    • See more

    Thermal relay 24.5-36A for EW050 - EW070 EWT360G

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Thermal relay 24.5-36A for EW050 - EW070

    EWT360G

    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration EWT360G
    PDF
    RoHS report EWT360G
    PDF

    Downloads

    • Image EWT360G  | Hager

      Product Image EWT360G

    • Product datasheet

      Image Hager Product data sheet EWT360G  | Hager

      Hager Product data sheet EWT360G

      Thermal relay 24.5-36A for EW050 - EW070

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      EW064_C - Industrial contactor 64A-AC3 / coil 220V 50-60Hz
      EW064_C
      Industrial contactor 64A-AC3 / coil 220V 50-60Hz
    • 2
      EW180_C - Industrial contactor 179A-AC3 / coil 220V 50-60Hz
      EW180_C
      Industrial contactor 179A-AC3 / coil 220V 50-60Hz
    • 3
      EW090_C - Industrial contactor 85A-AC3 / coil 220V AC 50-60Hz
      EW090_C
      Industrial contactor 85A-AC3 / coil 220V AC 50-60Hz
    • 4
      EW300_C - Industrial contactor 300A-AC3 / coil 220V 50-60Hz
      EW300_C
      Industrial contactor 300A-AC3 / coil 220V 50-60Hz
    • 5
      EW115_C - Industrial contactor 115A-AC3 / coil 220V 50-60Hz
      EW115_C
      Industrial contactor 115A-AC3 / coil 220V 50-60Hz

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group