The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Power contactor
    • Thermal relay
    • EWT048B
    EAN-Nr.
    3250612236978
    Packaging
    1 piece
    • Power contactor
    • Thermal relay
    • See more

    Thermal relay 3.5-4.8A for EW007 - EW025 EWT048B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Thermal relay 3.5-4.8A for EW007 - EW025

    EWT048B

    • Accessories
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Current trans­former 1 products available
    • Mech­anic accessories for low-­voltage compon­ents 1 products available

    Complete your system

    • Current trans­former
    • Mech­anic accessories for low-­voltage compon­ents
    • EWA601

      Current transformer 150A/5A

      €0.00  / *
    • EWA501

      External mounting block for thermal relay

      €0.00  / *

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration EWT048B
    PDF
    RoHS report EWT048B
    PDF

    Downloads

    • Image EWT048B  | Hager

      Product Image EWT048B

    • Product datasheet

      Image Hager Product data sheet EWT048B  | Hager

      Hager Product data sheet EWT048B

      Thermal relay 3.5-4.8A for EW007 - EW025

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      286,13 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      334,87 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      EW055_C - Industrial contactor 55A-AC3 / coil 220V 50-60Hz
      EW055_C
      Industrial contactor 55A-AC3 / coil 220V 50-60Hz
    • 2
      EWA004 - Auxiliairy contact 4a( 4NO)
      EWA004
      Auxiliairy contact 4a( 4NO)
    • 3
      EWA001 - Auxiliairy contact 1a1b (1N0+1NC)
      EWA001
      Auxiliairy contact 1a1b (1N0+1NC)
    • 4
      EWA002 - Auxiliairy contact 2a (2NO)
      EWA002
      Auxiliairy contact 2a (2NO)
    • 5
      EWA007 - Auxiliairy contact 2a2b (2NO+2NC)
      EWA007
      Auxiliairy contact 2a2b (2NO+2NC)

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group