Industrial contactor 138A-AC3 / coil 230V 50Hz EW138_J
EAN-Nr.
3250612230082
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Type of pole3P
Voltage
-
Rated operational voltage Ue690 - 690 V
-
Command voltage AC230 - 230 V
-
Command voltage DC0 - 0 V
-
Rated insulation voltage Ui1000 V
Electric current
-
Rated operational current Ie under 3P 220 - 230 V AC3 according to IEC 60947 - 4138 A
-
Acceptable current rating AC3138 A
-
Rated operational current Ie under 3P 380 - 400 V AC AC3 according to IEC 60947 - 4138 A
Dimensions
-
Depth133 mm
Frequency
-
Frequency50 - 50 Hz
Power
-
Rated operational power for 3P under 220 - 230 V AC AC3 according to IEC 60947 - 440 kW
Endurance
-
Number of mechanical operations5000000
-
Electric endurance in number of cycles500000
Connection
-
Cross-section of input and output with screws, for flexible conductors25 - 50 mm²
-
Cross-section of input and output with screws, for massive conductors25 - 50 mm²
Equipment
-
Number of auxiliary contacts as normally open contact2
-
Number of auxiliary contacts as normally closed contact2
-
Number of NO contacts3
-
Number of NC contacts0
Use conditions
-
Operating temperature-20 - 55 °C
-
Storage/transport temperature-40 - 80 °C
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More