Industrial contactor 26A-AC3 / coil 24V DC EW025_E
EAN-Nr.
3250612237722
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
No longer available
Complete your system
Optional accessories
-
Auxiliary device for distribution board devices 4 products available
Complete your system
Technical characteristics
Architecture
-
Type of pole3P
Voltage
-
Rated operational voltage Ue660 - 660 V
-
Command voltage AC0 - 0 V
-
Command voltage DC24 - 24 V
-
Rated insulation voltage Ui660 V
Electric current
-
Rated operational current Ie under 3P 220 - 230 V AC3 according to IEC 60947 - 427 A
-
Acceptable current rating AC326 A
-
Rated operational current Ie under 3P 380 - 400 V AC AC3 according to IEC 60947 - 426 A
Dimensions
-
Depth92 mm
Frequency
-
Frequency0 - 0 Hz
Power
-
Rated operational power for 3P under 220 - 230 V AC AC3 according to IEC 60947 - 439 kW
Endurance
-
Number of mechanical operations5000000
-
Electric endurance in number of cycles500000
Connectivity
-
Type of connectionScrew terminal
Connection
-
Cross-section of input and output with screws, for flexible conductors2,5 - 10,0 mm²
-
Cross-section of input and output with screws, for massive conductors2,5 - 10,0 mm²
Equipment
-
Number of auxiliary contacts as normally open contact1
-
Number of auxiliary contacts as normally closed contact1
-
Number of NO contacts3
-
Number of NC contacts0
Use conditions
-
Operating temperature-20 - 55 °C
-
Storage/transport temperature-40 - 80 °C
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet EW025_E
Industrial contactor 26A-AC3 / coil 24V DC
PDF -
Installation manual
Contacteurs EW
Installation manual International 2008-01-09
PDF233,27 kB
More documentation