The store will not work correctly in the case when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Switching and signalling devices
    • Relays and contactors
    • ESL428SDC
    EAN-Nr.
    3250612230754
    Packaging
    1 piece
    • Relays and contactors

    Humfree Contactor 25A, 3NO+1NC, 12VDC ESL428SDC

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Humfree Contactor 25A, 3NO+1NC, 12VDC

    ESL428SDC

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Mech­anic accessories for low-­voltage compon­ents 1 products available
    • Terminal cover 1 products available

    Complete your system

    • Mech­anic accessories for low-­voltage compon­ents
    • Terminal cover
    • LZ060

      Heat dissipation insert

      0.00 €  / *
    • ESC003

      Sealing cover for 3M contactor

      0.00 €  / *

    Technical characteristics

    Connec­tion
    • Type of contacts
      3NO+1NC
    • Cross-sec­tion flex­ible conductor
      1 - 6 mm²
    • Cross-sec­tion rigid conductor
      1 - 10 mm²
    Elec­tric current
    • Rated current
      25 A
    Capa­city
    • Number of modules
      2
    Frequency
    • Frequency
      50 - 50 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Command voltage AC
      0 - 0 V
    • Command voltage DC
      12 - 12 V
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 50 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Use
    • Category of use
      AC-7a/AC-7b
    Endur­ance
    • Number of mech­an­ical oper­a­tions
      100000
    • Elec­tric endur­ance in number of cycles
      30000
    Texts
    • Safety hint
      Humfree contactors are not suit­able for intensive use cases (powered 24/7) and in these cases indus­trial contactors must be used.
    Power
    • Total power loss under IN
      7,30 W
    • Inrush power absorbed
      2,80 VA
    Dimen­sions
    • Height
      83 mm
    • Width
      35,75 mm
    • Depth
      60 mm
    Equip­ment
    • Number of NO contacts
      3
    • Number of NC contacts
      1
    • With switch for manual switch
      No
    Install­a­tion, mounting
    • Nominal tight­ening torque
      1,20 - 1,20 Nm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Contactor 25A, 2NO, 230V (English)
    PDF
    3,90 MB
    REACH declaration ESL428SDC
    PDF
    RoHS report ESL428SDC
    PDF

    Downloads

    • Image ESL428SDC  | Hager

      Product Image ESL428SDC

    • Product datasheet

      Image Hager Product data sheet ESL428SDC  | Hager

      Hager Product data sheet ESL428SDC

      Humfree Contactor 25A, 3NO+1NC, 12VDC

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-09-23

      PDF
      385,80 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      ESL326SDC - Humfree Contactor 25A, 3NC, 12VDC
      ESL326SDC
      Humfree Contactor 25A, 3NC, 12VDC
    • 2
      ESC426 - Contactor 25A, 4NC, 230V~50Hz
      ESC426
      Contactor 25A, 4NC, 230V~50Hz
    • 3
      ESC428 - Contactor 25A, 3NO+1NC, 230V~50Hz
      ESC428
      Contactor 25A, 3NO+1NC, 230V~50Hz
    • 4
      ESM227 - Contactor 25A, 1NO+1NC, 110/127V~50Hz
      ESM227
      Contactor 25A, 1NO+1NC, 110/127V~50Hz
    • 5
      ESC463S - Humfree Contactor 63A, 4NO, 230V~50/60Hz
      ESC463S
      Humfree Contactor 63A, 4NO, 230V~50/60Hz

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group