The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • EK520
    EAN-Nr.
    3250612545209
    Packaging
    1 piece

    Weekly clock thermostat 2 wires EK520

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Weekly clock thermostat 2 wires

    EK520

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Settings
    • Comfort temper­ature setpoint
      5 - 30 °C
    Dimen­sions
    • Height
      138 mm
    • Width
      30 mm
    • Depth
      30 mm
    Equip­ment
    • Type of probe
      Elec­tronic
    • Type of display
      LCD

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    REACH declaration EK520
    PDF

    Downloads

    • Image EK520  | Hager

      Product Image EK520

    • Product datasheet

      Image Hager Product data sheet EK520  | Hager

      Hager Product data sheet EK520

      Weekly clock thermostat 2 wires

      PDF
    • Installation manual

      Image Installation manual en-GB, es-ES, fr-FR, de-DE 2010-03-18  | Hager

      Installation manual en-GB, es-ES, fr-FR, de-DE 2010-03-18

      PDF
      5,83 MB
      Image Installation manual en-GB, nl-NL 2020-01-01  | Hager

      Installation manual en-GB, nl-NL 2020-01-01

      PDF
      1,97 MB
      Image Installation manual en-GB 2010-03-18  | Hager

      Installation manual en-GB 2010-03-18

      PDF
      15,91 MB
    • Declaration of conformity

      Image Declaration of conformity International 2022-10-12  | Hager

      Declaration of conformity International 2022-10-12

      PDF
      135,15 kB
    More documentation

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group