Room thermostat with changeover EK003
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Electric current
-
Switching current8 A
Power supply
-
Supply voltage230 V +/- 15%
Frequency
-
Frequency50 - 60 Hz
Settings
-
Comfort temperature setpoint5 - 30 °C
Materials
-
ColourWhite
-
RAL code9010
-
Surface finishMatt
Dimensions
-
Height80 mm
-
Width80 mm
-
Depth30 mm
Screen
-
With displayNo
Equipment
-
Switching temperature difference0,30 K
-
Type of thermostatDigital
-
Type of probeRoom sensor
Connection
-
Type of contacts1x changeover
Safety
-
Ingress Protection (IP) classIP30
Compatibility
-
Type of HVAC controlHot water
Use conditions
-
Energy efficiency classIV (2%)
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet EK003
Room thermostat with changeover
PDF -
Installation manual
Installation manual en-GB, es-ES 2017-09-11
PDF1,22 MB
Installation manual en-GB, fr-FR, de-DE, sv-SE 2017-09-11
PDF2,02 MB -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB 2026-07-23
PDF405,54 kB
EU Declaration of Conformity
Declaration of conformity en-GB, fr-FR 2024-06-18
PDF295,98 kB
More documentation